MAX9176
PRODUCTION670MHz, LVDS-to-LVDS and Anything-to-LVDS, 2:1 Multiplexers
- Part Models
- 2
- 1ku List Price
- Starting From $5.96
Overview
- 1.0ps(RMS) Jitter (max) at 670MHz
- 68ps(P-P) Jitter at 800Mbps Data Rate
- 3.3V Supply
- LVDS Fail-Safe Inputs (MAX9176)
- Anything Inputs (MAX9177) Accept CML/LVDS/LVPECL
- Select and Power-Down Inputs Tolerate -1.0V and VCC + 1.0V
- Low-Power CMOS Design
- 10-Lead µMAX and QFN Packages
- -40°C to +85°C Operating Temperature Range
- Conform to ANSI TIA/EIA-644 LVDS Standard
- IEC 61000-4-2 Level 4 ESD Rating
The MAX9176/MAX9177 are 670MHz, low-jitter, low-skew, 2:1 multiplexers ideal for protection switching, loopback, and clock distribution. The devices feature ultra-low 68ps peak-to-peak deterministic jitter that ensures reliable operation in high-speed links that are highly sensitive to timing errors.
The MAX9176 has fail-safe LVDS inputs and an LVDS output. The MAX9177 has "anything" differential inputs (CML/LVDS/LVPECL) and an LVDS output. The output can be put into high impedance using the power-down input. The MAX9176 features fail-safe circuits that drive the output high when a selected input is open, undriven and shorted, or undriven and terminated. The MAX9177 has bias circuits that force the output high when a selected input is open. The mux select and power-down inputs are compatible with standard LVTTL/LVCMOS logic.
The select and power-down inputs tolerate -1V undershoot and VCC + 1V overshoot. The MAX9176/MAX9177 are available in 10-pin µMAX and 10-pin thin QFN packages, and operate from a single 3.3V supply over the -40°C to +85°C temperature range.
Applications
- Clock Distribution
- Loopback
- Protection Switching
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9176EUB+ | MINI_SO | ||
| MAX9176EUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Fanout Buffers 1 | ||
| MAX9320 | PRODUCTION | 1:2 Differential LVPECL/LVECL/HSTL Clock and Data Drivers |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9176 yet. Have something to say?
Start a Discussion on EngineerZone®