MAX8883

PRODUCTION

Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23

Dual, Low-Noise, Low-Dropout 160mA Linear Regulators in SOT23

Viewing:

Part Details

  • Two LDOs in Tiny SOT23
  • Up to 160mA Output Current (each LDO)
  • 40µVRMS Output Noise (MAX8882)
  • 72mV Dropout at 80mA Load
  • Low 165µA Operating Supply Current
  • 62dB PSRR (greater than 56dB to 100kHz)
  • Independent Low-Power Shutdown Controls (MAX8883)
  • Thermal-Overload and Short-Circuit Protection
  • Output Current Limit
MAX8883
Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23
MAX8882, MAX8883: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
MAX8862 Low-Cost, Low-Dropout, Dual Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8883 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed