MAX8734A

PRODUCTION

High-Efficiency, Quad-Output, Main Power-Supply Controllers for Notebook Computers

High-Efficiency, Quad-Output, Main Power-Supply Controllers for Notebook Computers

Viewing:

Overview

  • No Current-Sense Resistor Needed (MAX8734A)
  • Accurate Current Sense with Current-Sense Resistor (MAX8732A/MAX8733A)
  • 1.5% Output Voltage Accuracy
  • 3.3V and 5V 100mA Bootstrapped Linear Regulators
  • Internal Soft-Start and Soft-Stop Output Discharge
  • Quick-PWM with 100ns Load Step Response
  • 3.3V and 5V Fixed or Adjustable Outputs (Dual Mode™)
  • 4.5V to 24V Input Voltage Range
  • Enhanced Ultrasonic Pulse-Skipping Mode (25kHz min)
  • Power-Good (PGOOD) Signal
  • Overvoltage Protection Enable/Disable

The MAX8732A/MAX8733A/MAX8734A dual step-down, switch-mode power-supply (SMPS) controllers generate logic-supply voltages in battery-powered systems. The MAX8732A/MAX8733A/MAX8734A include two pulse-width modulation (PWM) controllers, adjustable from 2V to 5.5V or fixed at 5V and 3.3V. These devices feature two linear regulators providing 5V and 3.3V always-on outputs. Each linear regulator provides up to 100mA output current with automatic linear-regulator bootstrapping to the main SMPS outputs. The MAX8732A/MAX8733A/MAX8734A include on-board power-up sequencing, a power-good (PGOOD) output, digital soft-start, and internal soft-stop output discharge that prevents negative voltages on shutdown. Additionally, the outputs are high impedance when VCC falls below its UVLO set point while the outputs are enabled.

Maxim's proprietary Quick-PWM™ quick-response, constant on-time PWM control scheme operates without sense resistors and provides 100ns response to load transients while maintaining a relatively constant switching frequency. The unique ultrasonic pulse-skipping mode maintains the switching frequency above 25kHz, which eliminates noise in audio applications. Other features include pulse skipping, which maximizes efficiency in light-load applications, and fixed-frequency PWM mode, which reduces RF interference in sensitive applications.

The MAX8732A features a 200kHz/5V and 300kHz/3.3V SMPS for highest efficiency, while the MAX8733A features a 400kHz/5V and 500kHz/3.3V SMPS for "thin and light" applications. The MAX8734A provides a pin-selectable switching frequency, allowing either 200kHz/300kHz or 400kHz/500kHz operation of the 5V/3.3V SMPSs, respectively. The MAX8732A/MAX8733A/MAX8734A are available in 28-pin QSOP packages and operate over the extended temperature range (-40°C to +85°C).

The MAX8732A/MAX8733A/MAX8734A are pin-for-pin upgrades to the MAX1777/MAX1977/MAX1999. The MAX1999 evaluation kit (EV kit) can be used to evaluate the MAX8732A/MAX8733A/MAX8734A.

Applications

  • 3- and 4-Cell Li+ Battery-Powered Devices
  • Notebook and Subnotebook Computers
  • PDAs and Mobile Communication Devices

MAX8734A
High-Efficiency, Quad-Output, Main Power-Supply Controllers for Notebook Computers
MAX8732A, MAX8733A, MAX8734A: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 3
MAX1999 PRE-RELEASE High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
MAX1777 PRE-RELEASE High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
MAX1977 PRE-RELEASE High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8734A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed