MAX8577

PRODUCTION

3V to 28V Input, Low-Cost, Hysteretic Synchronous Step-Down Controllers

Viewing:

Part Details

  • 3V to 28V Supply Voltage Range
  • 1.2% Accurate Over Temperature
  • Adjustable Output Voltage Down to 0.6V
  • 200kHz to 500kHz Switching Frequency
  • Adjustable Temperature-Compensated Hiccup Current Limit
  • Lossless Peak Current Sensing
  • Monotonic Startup into Prebias Output (MAX8576/MAX8578)
  • Startup Overvoltage Protection (MAX8577/MAX8579)
  • Enable/Shutdown
  • Adjustable Soft-Start
MAX8577
3V to 28V Input, Low-Cost, Hysteretic Synchronous Step-Down Controllers
MAX8576, MAX8577, MAX8578, MAX8579: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8577 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed