MAX77847

RECOMMENDED FOR NEW DESIGNS

5.5V Input, 4.5A Switching Current High Efficiency Buck-Boost Converter

Viewing:

Overview

  • Flexible System Integration
    • 1.8V to 5.5V Input Voltage Range
    • 1.8V to 5.2V (50mV steps) Output Voltage Range
    • 4.5A/3.6A Switching Current Limit
    • 14μA Ultra-Low IQ
  • I2C Interface
    • Programmable Output Voltage
    • Programmable Output Slew Rate (DVS)
    • Forced PWM Mode Operation (FPWM)
    • Output Active Discharge
  • I2C configurable GPI Pin
    • External FPWM Enable Input
    • DVS Control Input
  • SEL Pin to Configure Device
    • Default Start-Up Voltage (16 Options)
    • I2C Target Address (2 Options)
  • Soft-Start
MAX77847
5.5V Input, 4.5A Switching Current High Efficiency Buck-Boost Converter
MAX77847 Functional Diagram MAX77847 Typical Application Circuit MAX77847 Simplified Application Diagram MAX77847 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX77847EVKIT

Evaluation Kit for MAX77847

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested
  • Sense points for High-Accuracy measurements
  • Probe sockets for sensitive nodes
  • Adjustable startup voltage using a potentiometer (R3)
  • I2C header to use external I2C interface
  • MAXUSB_INTERFACE# supports using the Windows®-based GUI
  • Provision for external logic level support using VIO header

Product Details

The MAX77847 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of MAX77847 in the Wafer-Level Packaging (WLP) package. It is a highly efficient high-performance buck-boost regulator with a switching current limit of 4.5A/3.6A and an industry-leading quiescent current of 14μA for battery-powered applications. The IC supports an input voltage range from 1.8V to 5.5V and an output voltage range from 1.8V to 5.2V. The output voltage can be set using the SEL pin, and dynamic voltage scaling can be achieved using the GPI pin without using the I2C interface.

The I2C interface is optional. However, it allows changing the output voltage dynamically in 50mV steps. In addition, the I2C interface also allows selecting the switching current limit, ramp-up/ramp-down slew rate, Forced PWM Mode Operation (FPWM) operation, and monitoring protection status for overcurrent, overvoltage, and thermal shutdown protection for the part. MAXUSB_INTERFACE# allows the use of a Windows® based graphical-user interface (GUI) and a detailed register-based interface to exercise all the features of the IC. The EV kit is compatible with any version of MAX77847 IC (MAX77847BEWL+ is the default version installed on the EV kit).

MAX77847EVKIT
Evaluation Kit for MAX77847
MAX77847EVKIT Board Photo Angle MAX77847EVKIT Board Photo Top MAX77847EVKIT Board Photo Bottom MAX77847 Typical Application Circuit

Latest Discussions

No discussions on MAX77847 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed