MAX77371

RECOMMENDED FOR NEW DESIGNS

5A Boost Converter with I2C Interface, Dynamic Voltage Scaling, and Short Circuit Protection

5A Boost Converter with I2C Interface, Dynamic Voltage Scaling, and Short Circuit Protection

Viewing:

Overview

  • 2.5V to 5.5V Input Voltage Range
  • 4.5V to 10.0V Output Voltage Range
  • Up to 5.0A Cycle-by-Cycle Inductor Current Limit
  • 95% Peak Efficiency
  • I2C Serial Interface Enabling:
    • Dynamic Voltage Scaling (DVS)
    • Mode Configuration
    • Current Limit Adjustment
  • Ultrasonic Mode (USM with fSW > 25kHz) to Alleviate Acoustic Audible Interference for Light Load Operation
  • 2MHz Switching Frequency
  • Forced PWM (FPWM) Operation
  • True Shutdown Mode
    • Output Disconnects from Input with no Forward or Reverse Current
  • Output Short Circuit Protection
  • Overcurrent Protection
  • Overvoltage Protection
  • Thermal Shutdown Protection
  • Package:
    • 1.89mm x 1.46mm, 0.35mm Pitch 20-Bump WLP
  • -40°C to +125°C Operating Temperature Range

The MAX77371 is an ultrasonic, high-performance boost converter with an input voltage range from 2.5V to 5.5V and a configurable switching current limit of up to 5.0A. The IC operates in Ultrasonic mode (fSW > 25kHz) at low loads and transitions into Skip and CCM modes of operation at higher load currents. When selected, the device can operate in forced PWM mode.

The output voltage can be widely varied between 4.5V and 10.0V.

The MAX77371 features a true shutdown mode that disconnects VIN and VOUT when the EN pin is pulled low. It also implements short circuit, overcurrent, voltage, and temperature protection features. The MAX77371 is available in a 20-bump, 0.35mm pitch wafer-level package (WLP).

APPLICATIONS

  • AR/VR Laser Driver Bias
  • Wireless Charging Circuit Bias

MAX77371
5A Boost Converter with I2C Interface, Dynamic Voltage Scaling, and Short Circuit Protection
MAX7371 Simplified Application Diagram MAX77371 Typical Application Circuit MAX77371 Pin Configuration MAX77371 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX77371EVKIT

Evaluation Kit for MAX77371

Features and Benefits

  • Evaluates the MAX77371 IC
  • (4 x 5 Bump, 0.35mm Pitch)
  • 2.5V to 5.5V Input Range
  • 4.5V to 10V Configurable Output Voltage

Product Details

The MAX77371 evaluation kit (EV kit) evaluates the MAX77371 IC in a wafer-level package (WLP). The MAX77371 is an ultrasonic, high-performance boost converter with an input range from 2.5V to 5.5V. The EV kit comes with the MAX77371AAWP+ installed.

MAX77371EVKIT
Evaluation Kit for MAX77371
MAX77371EVKIT Board Photo Angle View MAX77371EVKIT Board Photo Top View MAX77371EVKIT Board Photo Bottom View

Latest Discussions

Recently Viewed