MAX753

LAST TIME BUY

CCFL Backlight and LCD Negative Contrast Controller

Digital or Potentiometer Control of LCD Contrast and CCFL Brightness

Viewing:

Overview

  • Drives Backplane and Backlight
  • 4V to 30V Battery Voltage Range
  • Low 500µA Supply Current
  • Digital or Potentiometer Control of CCFL Brightness and LCD Bias Voltage
  • Negative LCD Contrast (MAX753)
  • Positive LCD Contrast (MAX754)
  • Independent Shutdown of Backlight and Backplane Sections
  • 25µA Shutdown Supply Current

The MAX753/MAX754 drive cold-cathode fluorescent lamps (CCFLs) and provide the LCD backplane bias (contrast) power for color or monochrome LCD panels. These ICs are designed specifically for backlit notebook-computer applications.

Both the backplane bias and the CCFL supply can be shut down independently. When both sections are shut down, supply current drops to 25µA. The LCD contrast and CCFL brightness can be adjusted by clocking separate digital inputs or using external potentiometers. LCD contrast and backlight brightness settings are preserved in their respective counters while in shutdown. On power-up, the LCD contrast counter and CCFL brightness counter are set to one-half scale.

The ICs are powered from a regulated 5V supply. The magnetics are connected directly to the battery, for maximum power efficiency.

The CCFL driver uses a Royer-type resonant architecture. It can provide from 100mW to 6W of power to one or two tubes. The MAX753 provides a negative LCD bias voltage; the MAX754 provides a positive LCD bias voltage.

Applications

  • Notebook Computers
  • Palmtop Computers
  • PDAs and Other Handheld Devices
  • Pen-Based Data Systems
  • Portable Data-Collection Terminals

MAX753
CCFL Backlight and LCD Negative Contrast Controller
MAX753, MAX754: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Lamp & Tube Drivers 2
MAX1610 PRE-RELEASE Digitally Controlled CCFL Backlight Power Supplies
MAX1739 NOT RECOMMENDED FOR NEW DESIGNS Wide-Brightness-Range CCFL Backlight Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX753 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed