MAX7367
PRODUCTION4-Channel I²C Switches/Multiplexer
- Part Models
- 2
- 1ku List Price
- Starting From $1.82
Part Details
- Four-Channel, Bidirectional Bus Expansion
- Voltage-Level Translation
- Low 6µA (typ) Supply Current, 0.1µA (typ) Standby Current
- Low 16Ω (typ) On-Resistance
- Channel Selection Through I²C
- I²C-Compatible Normal or Fast Mode
- Device Address Selection
- Up to Four Addresses (MAX7367)
- Up to Eight Addresses (MAX7368/MAX7369)
- Bus-Loading Isolation
- Support Clock Stretch, Synchronization, and Arbitration
- Hot Insertion
- 2.3V to 5.5V Supply Voltage Range
- 5V-Tolerant Inputs
- Interrupt from Extended Buses (MAX7367/MAX7369)
- Hardware Reset (MAX7367/MAX7368)
The MAX7367/MAX7368/MAX7369 bidirectional, four-channel I²C switches/multiplexer expand the main I²C bus up to four extended buses. The MAX7369 1:4 multiplexer connects the main I²C bus to one channel at a time. The MAX7367/MAX7368 four-channel switches connect the main I²C bus to one or more channels at a time.
These devices isolate bus loading by extending the I²C bus onto different channels. The MAX7367/MAX7368/MAX7369 allow more devices to be interconnected to a master controller and multiple devices with the same I²C address to communicate to a master. The channels are selected through the main I²C bus by writing to the internal control register of the device.
Any device connected to an I²C bus can transmit and receive signals. The MAX7367/MAX7368/MAX7369 are transparent to signals sent and received at each channel, allowing multiple masters. These devices are compatible with the I²C protocol of clock stretch, synchronization, and arbitration in case multiple masters address the bus at the same time.
All devices are set to the default state during initial power-up. The MAX7367/MAX7368 have an active-low RESET input allowing external circuitry to set the MAX7367/MAX7368 to its default state anytime after the device has powered up. The MAX7367/MAX7369 have interrupt inputs, allowing devices on the extended bus to send an interrupt signal to the master on the main bus.
The MAX7367/MAX7369 are available in 20-pin TSSOP packages, and the MAX7368 is available in a 16-pin TSSOP package. All devices operate over the -40°C to +85°C extended temperature range.
Applications
- Base Stations
- Cellular Phones
- Multimedia Electronics
- PCs
- RAID
- SAN/NAS
- Servers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX7367EUP+ | Thin Shrink Small-Outline Package | ||
MAX7367EUP+T | Thin Shrink Small-Outline Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 8, 2016 - 1613_ERRATA ASSEMBLY |
||
MAX7367EUP+ | PRODUCTION | |
Jan 9, 2015 - 1481 WAFER FAB |
||
MAX7367EUP+ | PRODUCTION | |
MAX7367EUP+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX7367 yet. Have something to say?
Start a Discussion on EngineerZone®