MAX71071
ObsoleteDual-Channel Isolated Metrology ADCs
Eliminate Current Transformers with Isolated ADC
Overview
- Accurately Measure Voltage and Current
- Dual 24-Bit ADC
- 0.1% Accuracy Over 2000:1 Dynamic Range
- Exceeds IEC 62053/ANSI C12.20 Standards
- On-Chip Temperature Sensor Enables Localized Digital Temperature Compensation
- Galvanic Isolation Through Pulse Transformer Provides Power, Bidirectional Data, and Timing Reference
- 1.4mA Typical Consumption
- On-Chip PLL and Power Monitoring
The MAX71071/MAX71071H are dual-channel isolated analog-to-digital converters (ADCs) for use with a compatible MAX71xxx host. The device provides current and voltage measurements to the host while the host provides control, command, and power to the MAX71071/MAX71071H. A pulse transformer provides the isolated data, clock, and power path between the device and host, eliminating the need for additional isolation components in the measurement subsystem. These metrology ADCs operate over the industrial temperature range and come in a 10-pin µMAX® package.
Applications
- Industrial Energy Meters
- Residential Energy Meters
- Smart Grid Monitoring
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Product 1 | ||
| MAX71315 | ZON M3 Single-Phase Electricity Meter SOC | |
Latest Discussions
No discussions on MAX71071 yet. Have something to say?
Start a Discussion on EngineerZone®