MAX708S

PRODUCTION

+3V Voltage Monitoring, Low-Cost, µP Supervisory Circuits

Viewing:

Overview

  • µMAX Package, Small 8-Pin SO
  • Precision Supply-Voltage Monitors
    • 2.63V (MAX706P/R, MAX706AP/AR, and MAX708R)
    • 2.93V (MAX706S, MAX706AS, and MAX708S)
    • 3.08V (MAX706T, MAX706AT, and MAX708T)
  • 200ms Reset Time Delay
  • Debounced TTL/CMOS-Compatible Manual Reset Input
  • 100µA Quiescent Current
  • WDI Disable Feature (MAX706AP/AR/AS/AT)
  • Watchdog Timer: 1.6s Timeout
  • Reset Output Signal:
    • Active-High Only (MAX706P, MAX706AP)
    • Active-Low Only (MAX706R/S/T, MAX706AR/AS/AT)
    • Active-High and Active-Low (MAX708R/S/T)
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • 8-Pin Surface-Mount Package
  • Guaranteed active-low RESET Assertion to VCC = 1V

The MAX706P/R/S/T, MAX706AP/AR/AS/AT, and MAX708R/S/T microprocessor (µP) supervisory circuits reduce the complexity and number of components required to monitor +3V power-supply levels in +3V to +5V µP systems. These devices significantly improve system reliability and accuracy compared to separate ICs or discrete components.

The MAX706P/R/S/T and MAX706AP/AR/AS/AT supervisory circuits provide the following four functions:

    1) A reset output during power-up, power-down, and brownout conditions.
    2) An independent watchdog output that goes low if the watchdog input has not been toggled within 1.6s.
    3) A 1.25V threshold detector for power-fail warning, low-battery detection, or for monitoring a power supply other than the main supply.
    4) An active-low, manual-reset input.
The only difference between the MAX706R/AR, MAX706S/AS, and MAX706T/AT is the reset-threshold voltage levels, which are 2.63V, 2.93V, and 3.08V, respectively. All have active-low reset output signals. The MAX706P/AP are identical to the MAX706R/AR, except the reset output signal is active-high. The watchdog timer function for the MAX706AP/AR/AS/AT disables when the WDI input is left open or connected to a high-impedance state of a low-leakage tri-state output.

The MAX708R/S/T provide the same functions as the MAX706R/S/T and MAX706AR/AS/AT except they do not have a watchdog timer. Instead, they provide both active-low RESET and RESET outputs. As with the MAX706, devices with R, S, and T suffixes have reset thresholds of 2.63V, 2.93V, and 3.08V, respectively.

These devices are available in 8-pin SO, DIP, and µMAX® packages and are fully specified over the operating temperature range.

Applications

  • Battery-Powered Equipment
  • Computers
  • Controllers
  • Critical µP Power Monitoring
  • Intelligent Instruments
  • Portable Instruments

MAX708S
+3V Voltage Monitoring, Low-Cost, µP Supervisory Circuits
MAX706AP, MAX706AR, MAX706AS, MAX706AT, MAX706P, MAX706R, MAX706S, MAX706T, MAX708R, MAX708S, MAX708T: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 10
MAX6316 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6317 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6318 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6319 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6320 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6321 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6322 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6358 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6359 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6360 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX708S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed