Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6062
PRODUCTIONPrecision, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References
- Part Models
- 4
- 1ku List Price
- Starting From $2.45
Overview
- Ultra-Small 3-Pin SOT23 Package
- ±0.2% max Initial Accuracy
- 20ppm/°C max Temperature Coefficient
- 5mA Source Current
- 2mA Sink Current
- No Output Capacitor Required
- Stable with CLOAD = 0 to 1µF
- 90µA typ Quiescent Supply Current
- 200mV max Dropout at 1mA Load Current
- Output Voltage Options: 1.25V, 1.8V, 2.048V, 2.5V, 3V, 4.096V, 4.5V, 5V
- 13µVp-p Noise 0.1Hz to 10Hz (MAX6061)
The MAX6061-MAX6068 are precision, low-dropout, micropower voltage references. These three-terminal devices operate with an input voltage range from (VOUT + 50mV typ) to 12.6V and are available with output voltage options of 1.25V, 1.8V, 2.048V, 2.5V, 3V, 4.096V, 4.5V, and 5V. They feature a proprietary curvature-correction circuit and laser-trimmed thin-film resistors that result in a very low temperature coefficient of 20ppm/°C (max) and an initial accuracy of ±0.2% (max). Specifications apply to the extended temperature range (-40°C to +85°C).
The MAX6061MAX6068 typically draw only 90µA of supply current and can source 5mA or sink 2mA of load current. Unlike conventional shunt-mode (two-terminal) references that waste supply current and require an external resistor, these devices offer a supply current that is virtually independent of the supply voltage (8µA/V variation) and do not require an external resistor. Additionally, the internally compensated devices do not require an external compensation capacitor and are stable with up to 1µF of load capacitance. Eliminating the external compensation capacitor saves valuable board area in space-critical applications. Low dropout voltage and supply independent, ultra-low supply current make these devices ideal for battery-operated, high-performance, low-voltage systems.
The MAX6061–MAX6068 are available in a 3-pin SOT23 package.
Applications
- A/D Converters
- Cell Phones
- Notebook Computers
- PDAs, GPSs, DMMs
- Portable Battery-Powered Systems
- Precision 3V/5V Systems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6062AEUR+ | SOT_23 | ||
| MAX6062AEUR+T | SOT_23 | ||
| MAX6062BEUR+ | SOT_23 | ||
| MAX6062BEUR+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6062AEUR+ | PRODUCTION | |
| MAX6062AEUR+T | PRODUCTION | |
| MAX6062BEUR+ | PRODUCTION | |
| MAX6062BEUR+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6062 yet. Have something to say?
Start a Discussion on EngineerZone®