MAX5392
PRODUCTIONDual, 256-Tap, Volatile, Low-Voltage, Linear Taper Digital Potentiometer
Industry's First 1.7V Supply, I²C, 256-Tap Dual Digital Potentiometer
- Part Models
- 5
- 1ku List Price
- price unavailable
Overview
- Dual, 256-Tap Linear Taper Positions
- Single +1.7V to +5.5V Supply Operation
- Low 12µA Quiescent Supply Current
- 10kΩ, 50kΩ, 100kΩ End-to-End Resistance Values
- I²C-Compatible Interface
- Wiper Set to Midscale on Power-Up
- -40°C to +125°C Operating Temperature Range
The MAX5392 dual, 256-tap, volatile, low-voltage, linear taper digital potentiometer offers three end-to-end resistance values of 10kΩ, 50kΩ, and 100kΩ. Operating from a single +1.7V to +5.5V power supply, the device provides a low, 35ppm/°C end-to-end temperature coefficient. The device features an I²C interface.
The small package size, low supply operating voltage, low supply current, and automotive temperature range of the MAX5392 makes the device uniquely suited for the portable consumer market, battery-backup industrial applications, and the automotive market.
The MAX5392 is specified over the automotive -40°C to +125°C temperature range and is available in a 16-pin TSSOP package.
Applications
- Adjustable Voltage References/Linear Regulators
- Automotive Electronics
- Low-Voltage Battery Applications
- Mechanical Potentiometer Replacement
- Offset and Gain Control
- Portable Electronics
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5392LAUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX5392LAUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX5392MAUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX5392NAUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX5392NAUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX5392LAUE+ | PRODUCTION | |
| MAX5392LAUE+T | PRODUCTION | |
| MAX5392MAUE+ | PRODUCTION | |
| MAX5392NAUE+ | PRODUCTION | |
| MAX5392NAUE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX5392LAUE+ | PRODUCTION | |
| MAX5392LAUE+T | PRODUCTION | |
| MAX5392NAUE+ | PRODUCTION | |
| MAX5392NAUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital Potentiometers (DigiPOTs) 5 | ||
| MAX5393 | PRODUCTION | Dual 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometers |
| MAX5391 | PRODUCTION | Dual 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometers |
| MAX5479 | PRODUCTION | Dual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers |
| MAX5478 | PRODUCTION | Dual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers |
| MAX5477 | PRODUCTION | Dual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5392 yet. Have something to say?
Start a Discussion on EngineerZone®