MAX4999
PRODUCTIONUSB 2.0 Hi-Speed Differential 8:1 Multiplexer
Industry's First 8:1 USB Mux Supports USB 2.0 Hi-Speed Data Rates for Extremely Fast Switching
- Part Models
- 2
- 1ku List Price
- Starting From $3.97
Overview
- Increased Flexibility and Performance
- Multiplexer Supports USB 2.0 Standard
- -3dB Bandwidth: 1200MHz (typ)
- Low On-Resistance and Power Management Features Minimize System Losses
- 6.5Ω (typ) On-Resistance (RON)
- Single +3.0V to +3.6V Power-Supply Voltage
- Enable Input Puts All Channels in High-Impedance State (Standby Mode)
- Low Operating Current (1µA) and Ultra-Low Quiescent Current (30nA) in Standby Mode
- Reduce Component Count and Design Complexity
- Low Threshold Eliminates the Need for Translators in 1.8V Low-Voltage Systems
- Saves Board Space
- 32-Pin, 5mm x 5mm, TQFN Package
The MAX4999 differential Hi-Speed USB analog multiplexer features low on-capacitance (CON) switching, making it an ideal solution for the USB server/mass storage market. The MAX4999 is designed for USB 2.0 low-/full-/Hi-Speed applications with capability of supporting data rates up to 480Mbps.
The MAX4999 is a differential 8:1 multiplexer. The MAX4999 features three digital inputs to control the signal path. Typical applications include switching a USB connector between eight USB hosts and a USB device.
An enable input (EN) is provided to disable all channels and place the device into a high-impedance state (standby mode), shutting off the charge pump for minimum power consumption.
The MAX4999 operates from a +3.0V to +3.6V power-supply voltage and is specified over the -40°C to +85°C extended temperature range. The MAX4999 is available in a 5mm x 5mm, 32-pin TQFN package.
Applications
- Keyboard, Video, Mouse (KVM)
- Mass Storage
- Servers/RAID
- Workstations
Documentation
Data Sheet 1
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4999ETJ+ | LFCSP | ||
| MAX4999ETJ+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.