MAX4888C
PRODUCTIONUp to 8.0Gbps Dual Passive Switches
Supports Multiple High-Speed Interfaces up to 8.0Gbps While Maintaining Signal Integrity in the Application
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Single +3.3V Power-Supply Voltage
- Supports PCIe Gen I, Gen II, and Gen III Data Rates
- Supports Up To and Including 6.0Gbps SAS/SATA Signals
- Supports Other High-Speed Interfaces (e.g., XAUI)
- Superior Bandwidth Return Loss
- Small, 3.5mm x 5.5mm, 28-Pin TQFN Package
The MAX4888B/MAX4888C dual double-pole/double-throw (2 x DPDT), high-speed passive switches are ideal for switching two half-lanes of PCI Express® (PCIe) data between two possible destinations. These devices feature a dual digital control input to switch signal paths. The MAX4888C is intended for use in systems where both the input and output are capacitively coupled (e.g., SAS, SATA, XAUI, and PCIe) and provides a 10µA (typ) source current and a 60kΩ (typ) internal biasing resistor to GND at the AOUT_ and BOUT_ pins.
The devices are fully specified to operate from a single +3.3V (typ) power supply. Both devices are available in an industry-standard 3.5mm x 5.5mm, 28-pin TQFN package. They operate over the -40°C to +85°C extended temperature range.
Applications
- Desktop PCs
- Notebook PCs
- Servers
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4888CETI+ | LFCSP | ||
| MAX4888CETI+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2014 - 1363 ASSEMBLY |
||
| MAX4888CETI+ | PRODUCTION | |
| MAX4888CETI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.