MAX4810

PRODUCTION

Dual, Unipolar/Bipolar, High-Voltage Digital Pulsers

The MAX4810/MAX4811/MAX4812 Feature an Active-Clamp Circuitry to Reduce the 2nd Harmonic Output

Viewing:

Overview

  • Highly Integrated, High-Voltage, High-Frequency Unipolar/Bipolar Pulser
  • 9Ω Output Impedance and 1.3A (min) Output Current
  • 27Ω Active Clamp
  • Pulser and Clamp Overvoltage Protection (MAX4810/MAX4811)
  • 0 to +220V Unipolar or ±110V Bipolar Outputs
  • Matched Rise/Fall Times and Matched Propagation Delays
  • CMOS-Compatible Logic Inputs
  • 56-Pin, 7mm x 7mm, TQFN Package

The MAX4810/MAX4811/MAX4812 integrated circuits generate high-voltage, high-frequency, unipolar or bipolar pulses from low-voltage logic inputs. These dual pulsers feature independent logic inputs, independent high-voltage pulser outputs with active clamps and independent high-voltage supply inputs.

The MAX4810/MAX4811/MAX4812 feature a 9Ω output impedance for the high-voltage outputs, and a 27Ω impedance for the active clamp. The high-voltage outputs are guaranteed to provide 1.3A output current.

All devices use three logic inputs per channel to control the positive and negative pulses and active clamp. Also included are two independent enable inputs. Disabling EN ensures the output MOSFETs are not accidentally turned on during fast power-supply ramping. This allows for faster ramp times and smaller delays between pulsing modes. A low-power shutdown mode reduces power consumption to less than 1µA. All digital inputs are CMOS compatible.

The MAX4810 includes clamp output overvoltage protection, while the MAX4811 features both pulser output and clamp output overvoltage protection. The MAX4812 does not provide overvoltage protection. See the Ordering Information/Selector Guide in the full data sheet.

The MAX4810/MAX4811/MAX4812 are available in a 56-pin (7mm x 7mm), TQFN exposed-pad package and are specified over the 0°C to +70°C commercial temperature range.

Applications

  • Cleaning Equipment
  • Flaw Detection
  • Piezoelectric Drivers
  • Test Instruments
  • Ultrasound Medical Imaging

MAX4810
Dual, Unipolar/Bipolar, High-Voltage Digital Pulsers
MAX4810, MAX4811, MAX4812: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 3
MAX4806 PRE-RELEASE Dual, Unipolar/Bipolar, High-Voltage Digital Pulsers
MAX4807 PRE-RELEASE Dual, Unipolar/Bipolar, High-Voltage Digital Pulsers
MAX4808 Dual, Unipolar/Bipolar, High-Voltage Digital Pulsers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4810EVKIT

Evaluation Kit for the MAX4810, MAX4811, MAX4812

Features and Benefits

  • On-Board Charge-Pump Voltage Inverter
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX4810 evaluation kit (EV kit) provides a proven design to evaluate the MAX4810 high-voltage digital pulser.

The MAX4810 EV kit PCB comes with a MAX4810CTN+ installed. Contact the factory for free samples of the pin-compatible MAX4811CTN+ or MAX4812CTN+ devices.

Warning: Use caution when using this EV kit due to the high voltage involved.

Applications

  • Cleaning Equipment
  • Flaw Detection
  • Piezoelectric Drivers
  • Test Instruments
  • Ultrasound Medical Imaging

MAX4810EVKIT
Evaluation Kit for the MAX4810, MAX4811, MAX4812

Latest Discussions

Recently Viewed