MAX4735

Obsolete

Low-Voltage, 0.31Ω, Quad-SPDT Analog Switch

Viewing:

Overview

  • Low 0.31Ω RON
  • 0.06Ω On-Resistance Flatness
  • Excellent 0.015Ω On-Resistance Matching
  • Low 0.02% THD into 8Ω
  • Low 0.015% THD into 32Ω
  • Audio Signal Routing
  • Space-Saving, 3mm x 3mm TQFN Package
  • 1.8V Logic Compatible
MAX4735
Low-Voltage, 0.31Ω, Quad-SPDT Analog Switch
MAX4735: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4735 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed