MAX4715
PRODUCTION0.4Ω, Low-Voltage, Single-Supply SPST Analog Switches in SC70
0.4Ω, Low-Voltage, Single Supply SPST Switch in an SC70 Package
- Part Models
- 2
- 1ku List Price
- Starting From $2.42
Overview
- Low RON
- 0.4Ω max (+3V Supply)
- 1.2Ω max (+1.8V Supply)
- 0.1Ωtryi max RON Flatness (+3V Supply)
- +1.6V to +3.6V Single-Supply Operation
- Available in 5-Pin SC70 Packages
- Fast Switching: tON = 18ns max, tOFF = 12ns max
- +1.8V CMOS Logic Compatible (+3V Supply)
- Pin Compatible with MAX4594 (MAX4715)
- Pin Compatible with MAX4595 (MAX4716)
The MAX4715/MAX4716 are low on-resistance, low-voltage, single-pole/single-throw (SPST) analog switches that operate from a +1.6V to +3.6V single supply. The MAX4715 is normally open (NO), and the MAX4716 is normally closed (NC). These devices also have fast switching speeds (tON = 18ns max, tOFF = 12ns max).
When powered from a +3V supply, the MAX4715/MAX4716 offer 0.4Ω max on-resistance (RON) with 0.1Ω max RON flatness. Their digital logic inputs are +1.8V CMOS compatible when using a single +3V supply.
The MAX4715 is pin compatible with the MAX4594, and the MAX4716 is pin compatible with the MAX4595. The MAX4715/MAX4716 are available in SC70-5 packages.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Cell Phones
- Communication Systems
- Hard Drives
- Low-Voltage Data Acquisition
- Modems
- PCMCIA Cards
- Power Routing
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4715EXK+ | SC70 | ||
| MAX4715EXK+T | SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4715 yet. Have something to say?
Start a Discussion on EngineerZone®