MAX4709
PRODUCTIONFault-Protected, Single 8-to-1/Dual 4-to-1 Multiplexers
- Part Models
- 2
- 1ku List Price
- Starting From $8.04
Overview
- No Power-Supply Sequencing Required
- All Channels Off with Power Off
- Rail-to-Rail Signal Handling
- 400Ω (max) On-Resistance
- ±40V Fault Protection with Power Off
- ±25V Fault Protection with ±15V Supplies
- 100ns Fault-Response Time
- ±4.5V to ±20V Dual Supplies
- +9V to +36V Single Supply
- TTL/CMOS-Compatible Logic Inputs
The MAX4708/MAX4709 8-to-1 and dual 4-to-1 fault-protected multiplexers are pin compatible with the industry-standard DG508/DG509. The MAX4708/MAX4709 are similar to the MAX4508/MAX4509, but these devices do not have clamp diodes to the supply rails on the switch outputs. These multiplexers feature fault-protected inputs, rail-to-rail signal-handling capability, and do not require power-supply sequencing.
Both devices offer ±40V overvoltage protection with the supplies off, ±36V protection with the supplies on, and feature 400Ω (max) on-resistance with 15Ω (max) matching between channels. The MAX4708/MAX4709 operate with dual supplies of ±4.5V to ±20V or a single supply of +9V to +36V. All digital inputs have TTL logic-compatible thresholds, ensuring both TTL and CMOS logic compatibility when using a single +12V supply or dual ±15V supplies.
For low-voltage applications requiring fault protection, refer to the MAX4711/MAX4712/MAX4713 data sheet.
Applications
- ATE Systems
- Avionics
- Data Acquisition Systems
- Hot Swap
- Industrial and Process Control
- Redundancy/Backup Systems
- Signal Routing
Documentation
Data Sheet 1
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4709ESE+ | SOIC_N | ||
| MAX4709ESE+T | SOIC_N |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4709 yet. Have something to say?
Start a Discussion on EngineerZone®