MAX4675
PRODUCTION3Ω Single SPST Analog Switches
Lowest On-Resistance, Dual Supply SPST Analog Switches in SOT23-6
- Part Models
- 2
- 1ku List Price
- Starting From $1.52
Overview
- 3Ω (max) RON
- 0.7Ω (max) RON Flatness
- Dual ±2.7V to ±5.5V or Single +2.7V to +5.5V Supply Range
- Off-Isolation
- -75dB at 1MHz, Dual Supply
- -65dB at 1MHz, Single Supply
- -3dB Bandwidth 250MHz
- Rail-to-Rail Signal Handling
The MAX4675/MAX4676 single analog switches feature 3Ω (max) on-resistance (RON) and 0.7Ω flatness when operating from dual ±5V supplies. These switches can handle Rail-to-Rail analog signals. Off-leakage current is 0.1nA at TA = +25°C. The MAX4675/MAX4676 are ideal in low-distortion applications and are the preferred solution over mechanical relays in automated test equipment or applications where current switching is required. They are more reliable than mechanical relays, have low power requirements (<1µA), and are available in a space-saving 6-pin SOT23 package.
The MAX4675 has a single normally open (NO) switch, and the MAX4676 has a single normally closed (NC) switch.
The MAX4675/MAX4676 operate from either a single +2.7V to +5.5V or dual ±2.7V to ±5.5V supplies, making them ideal for use in digital card applications and single-ended 75Ω systems.
Applications
- Automated Test Equipment (ATE)
- Building Security/Remote Cameras
- Consumer Audio
- Modems
- Network Hubs, Switches, Routers
- Remote Cameras
- Telecom Switches
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4675EUT+ | Small-Outline Transistor Package | ||
| MAX4675EUT+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX4675EUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4675 yet. Have something to say?
Start a Discussion on EngineerZone®