MAX4598
PRODUCTIONLow-Voltage, Combination Single-Ended 8-to-1 Differential 4-to-1 Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $4.60
Overview
- V+ and GND Can Be Switched to the Output Channels
- 75Ω (max) On-Resistance
- Single-Ended or Differential Operation
- 2pC (typ) Charge Injection
- Latched or Unlatched Operation
- TTL-Compatible Logic Inputs at ±5V Supply
- Handles Rail-to-Rail Analog Signals
The MAX4598 low-voltage, CMOS analog IC is a configurable single-ended 8-to-1/differential 4-to-1 multiplexer. In addition to the input channels, both V+ and GND can be switched to the output channels, enabling the supply voltages to be monitored. The MAX4598 operates from a single +2.7V to +12V supply or from dual ±6V supplies. The device has low on-resistance (75Ω max) and TTL-compatible logic inputs from either ±5V or a single +5V supply. Each switch can handle rail-to-rail analog signals. The MAX4598 has two modes of operation: as a standard multiplexer and as a "latchable" multiplexer where the address lines are strobed. The off-leakage current is only 0.1nA at TA = +25°C and 2nA at TA = +85°C. ESD protection is > 2kV per Method 3015.7.
The MAX4598 is available in small 20-pin SSOP, SO, and DIP packages.
Applications
- ADC Systems
- Audio-Signal Routing
- Avionics
- Battery-Powered Applications
- Networking
- Test Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4598CWP+ | Small-Outline IC Wide (0.3in) | ||
| MAX4598EAP+ | SSOP | ||
| MAX4598EAP+T | SSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4598 yet. Have something to say?
Start a Discussion on EngineerZone®