MAX4564

PRODUCTION

Low-Voltage, Dual-Supply, SPDT Analog Switch with Enable

Low-Voltage, Dual-Supply SPDT Analog Switch in SOT-23-8

Viewing:

Overview

  • 60Ω max (40Ω, typ) On-Resistance (RON)
  • 3Ω max (0.75Ω, typ) RON Matching Between Channels
  • 10Ω (max) RON Flatness
  • Low Charge Injection: 3pC (typ)
  • Low ±1nA Leakage Current at +25°C
  • Fast Switching
    • tON = 60ns (max)
    • tOFF = 40ns (max)
  • Guaranteed Break-Before-Make Switching
  • TTL/CMOS-Logic Compatible
  • Low Crosstalk: -72dB (1MHz)
  • High Off-Isolation: -77dB (1MHz)
  • Bandwidth -3dB: > 450MHz (typ)
  • Available in an 8-Pin SOT23 Package
MAX4564
Low-Voltage, Dual-Supply, SPDT Analog Switch with Enable
MAX4564: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 6
MAX4516 PRODUCTION Dual-Supply, Low On-Resistance, SPST, CMOS Analog Switches
MAX4517 PRODUCTION Dual-Supply, Low On-Resistance, SPST, CMOS Analog Switches
MAX4503 PRODUCTION Low-Voltage, Dual-Supply, SPST, CMOS Analog Switches
MAX4504 PRODUCTION Low-Voltage, Dual-Supply, SPST, CMOS Analog Switches
MAX4675 PRODUCTION 3Ω Single SPST Analog Switches
MAX4676 PRODUCTION 3Ω Single SPST Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed