MAX4560
PRODUCTION±15kV ESD-Protected, Low-Voltage, CMOS Analog Multiplexers Switches
- Part Models
- 6
- 1ku List Price
- Starting From $4.22
Overview
- ESD-Protected X, Y, Z and X_, Y_, Z_ Pins
- ±15kV (Human Body Model)
- ±12kV (IEC 1000-4-2, Air-Gap Discharge)
- ±8kV (IEC 1000-4-2, Contact Discharge)
- ±15kV (Human Body Model)
- Pin-Compatible with Industry-Standard 74HC4051/74HC4052/74HC4053
- Guaranteed On-Resistance
- 220Ω with Single +5V Supply
- 160Ω with ±5V Supply
- RON Match Between Channels: 2Ω (typ)
- Guaranteed Low leakage Currents
- 1nA Off-Leakage (at +25°C)
- 1nA On-Leakage (at +25°C)
- TTL-Compatible Inputs with +5V/±5V Supplies
- Low Distortion: < 0.02% (600Ω)
- Low Crosstalk: < -93dB (50Ω
- High Off-Isolation: < -96dB (50Ω)
The MAX4558/MAX4559/MAX4560 are low-voltage, CMOS analog ICs configured as an 8-to-1 multiplexer (MAX4558), a dual 4-to-1 multiplexer (MAX4559), and a triple single-pole/double-throw (SPDT) switch (MAX4560). Each switch is protected against ±15kV electrostatic discharge (ESD) shocks, without latchup or damage.
These CMOS devices can operate continuously from dual supplies of ±2V to ±6V or from a +2V to +12V single supply. Each switch can handle rail-to-rail® analog signals. The off-leakage current is only 1nA at +25°C or 10nA at +85°C max.
All digital inputs have +0.8V to +2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +5V supply or dual ±5V supplies.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Communication Systems
- High-ESD Environments
- Low-Voltage Data Acquisition
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4560CEE+ | QSOP | ||
| MAX4560CEE+T | QSOP | ||
| MAX4560EEE+ | QSOP | ||
| MAX4560EEE+T | QSOP | ||
| MAX4560ESE+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4560ESE+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX4560CEE+ | PRODUCTION | |
| MAX4560CEE+T | PRODUCTION | |
| MAX4560EEE+ | PRODUCTION | |
| MAX4560EEE+T | PRODUCTION | |
| MAX4560ESE+ | PRODUCTION | |
| MAX4560ESE+T | PRODUCTION | |
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX4560CEE+ | PRODUCTION | |
| MAX4560CEE+T | PRODUCTION | |
| MAX4560EEE+ | PRODUCTION | |
| MAX4560EEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4560 yet. Have something to say?
Start a Discussion on EngineerZone®