MAX4519
PRODUCTIONPrecision, 4-Channel/Dual 2-Channel, Low-Voltage, CMOS Analog Multiplexers
- Part Models
- 7
- 1ku List Price
- Starting From $2.32
Overview
- Guaranteed On-Resistance Match Between Channels (< 4Ω )
- Low On-Resistance (< 100Ω )
- Guaranteed Flat On-Resistance over Signal Range (< 10Ω)
- Guaranteed Low Charge Injection (< 5pC)
- NO-Off Leakage Current < 2nA at +85°C
- COM-Off Leakage Current < 5nA at +85°C
- Electrostatic Discharge Protection > 2000V
- Single-Supply Operation (+2.7V to +15V) Bipolar-Supply Operation (±2.7V to ±8V)
- Low Power Consumption (< 300µW)
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
The MAX4518/MAX4519 precision, monolithic, CMOS analog multiplexers (muxes) offer low on-resistance (less than 100Ω), which is matched to within 4Ω between channels and remains flat over the specified analog signal range (10Ω max). They also offer low leakage over temperature (NO-off leakage current less than 2nA at +85°C) and fast switching speeds (transition time less than 250ns). The MAX4518 is a 4-channel device, and the MAX4519 is a dual 2-channel device.
The MAX4518/MAX4519 are fabricated with Maxim's low-voltage silicon-gate process. Design improvements yield extremely low charge injection (less than 5pC) and guarantee electrostatic discharge protection greater than 2000V.
These muxes operate with a single +2.7V to +15V supply or with bipolar ±2.7V to ±8V supplies, while retaining CMOS-logic input compatibility and fast switching. CMOS inputs provide reduced input loading.
Applications
- Audio-Signal Routing
- Automated Test Equipment (ATE)
- Battery-Powered Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Low-Voltage Data Acquisition
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4519CPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX4519CSD+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4519CSD+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX4519EEE+ | QSOP | ||
| MAX4519EEE+T | QSOP | ||
| MAX4519ESD+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4519ESD+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX4519CSD+ | PRODUCTION | |
| MAX4519ESD+ | PRODUCTION | |
| MAX4519ESD+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX4519ESD+ | PRODUCTION | |
| MAX4519ESD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4519 yet. Have something to say?
Start a Discussion on EngineerZone®