MAX4516
PRODUCTIONDual-Supply, Low On-Resistance, SPST, CMOS Analog Switches
- Part Models
- 7
- 1ku List Price
- Starting From $1.13
Overview
- Available in SOT23-5 Package
- ±1V to ±6V Dual-Supply Operation
- Guaranteed On-Resistance: 20Ω with ±5V Supplies
- Guaranteed Low Off-Leakage Currents:
- 1nA at +25°C
- 20nA at +85°C
- Guaranteed Low On-Leakage Currents:
- 2nA at +25°C
- 40nA at +85°C
- Low Charge Injection: 20pC Max
- Fast Switching Speed: tON = 100ns, tOFF = 75ns
- tON > tOFF at ±5V
- CMOS Logic Compatible with ±5V Supplies
The MAX4516/MAX4517 are single-pole/single-throw (SPST), CMOS, low-voltage, dual-supply analog switches with very low switch on-resistance. The MAX4516 is normally open (NO). The MAX4517 is normally closed (NC).
These CMOS switches can operate continuously with dual supplies between ±1V and ±6V. Each switch can handle rail-to-rail analog signals. The off-leakage current maximum is only 1nA at +25°C or 20nA at +85°C.
The digital input is referenced to the positive power supply and is CMOS compatible.
For pin-compatible parts for use with a single supply, refer to the MAX4514/MAX415.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Cell Phones
- Communication Systems
- Low-Voltage Data Acquisition
- Modems
- PCMCIA Cards
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4516CPA+ | PDIP | ||
| MAX4516CSA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4516CSA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX4516CUK+ | SOT_23 | ||
| MAX4516CUK+T | SOT_23 | ||
| MAX4516EUK+ | SOT_23 | ||
| MAX4516EUK+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 2, 2023 - 2361E WAFER FAB |
||
| MAX4516CPA+ | PRODUCTION | |
| MAX4516CSA+ | PRODUCTION | |
| MAX4516CSA+T | PRODUCTION | |
| MAX4516CUK+ | PRODUCTION | |
| MAX4516CUK+T | PRODUCTION | |
| MAX4516EUK+ | PRODUCTION | |
| MAX4516EUK+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX4516CSA+ | PRODUCTION | |
| MAX4516CSA+T | PRODUCTION | |
|
Mar 11, 2021 - 1703RA ASSEMBLY |
||
| MAX4516EUK+ | PRODUCTION | |
| MAX4516EUK+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX4516EUK+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4516 yet. Have something to say?
Start a Discussion on EngineerZone®