Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX4360
PRODUCTIONLow-Cost 4x4, 8x4, 8x8 Video Crosspoint Switches
- Part Models
- 2
- 1ku List Price
- Starting From $16.46
Overview
- Eight (MAX4456) or Four (MAX4359/MAX4360) Internal Buffers
- 250V/µs Slew Rate
- Three-State Output Capability
- Power-Saving Disable Feature
- 65MHz -3dB Bandwidth
- Routes Any Input Channel to Any Output Channel
- Serial or Parallel Digital Interface
- Expandable for Larger Switch Matrices
- 80dB All-Channel Off-Isolation at 5MHz
- 70dB Single-Channel Crosstalk
- Straight-Through Pinouts Simplify Layout
- Low-Cost Pin-Compatible Alternative to MAX456 (MAX4456)
The MAX4359/MAX4360/MAX4456 low-cost video crosspoint switches are designed to reduce component count, board space, design time, and system cost. Each contains a matrix of T-switches that connect any of their four (MAX4359) or eight (MAX4360/MAX4456) video inputs to any of their buffered outputs, in any combination. Each matrix output is buffered by an internal, high-speed (250V/µs), unity-gain amplifier that is capable of driving 400Ω and 20pF at 2.6VP-P. For applications requiring increased drive capability, buffer the MAX4359/MAX4360/MAX4456 outputs with the MAX4395 quad, operational amplifier.
The MAX4456 has a digitally controlled 8x8 switch matrix and is a low-cost pin-for-pin compatible alternative to the popular MAX456. The MAX4359/MAX4360 are similar to the MAX4456, with the 8x8 switch matrix replaced by a 4x4 (MAX4359) or an 8x4 (MAX4360) switch matrix.
Three-state output capability and internal, programmable active loads make it feasible to parallel multiple devices to form larger switch arrays. The inputs and outputs are on opposite sides, and a quiet power supply or digital input line separates each channel, which reduces crosstalk to -70dB at 5MHz. For applications demanding better DC specifications, see the MAX456 8x8 video crosspoint switch.
Applications
- High-Speed Signal Routing
- Security Systems
- Video Conferencing
- Video Test Equipment
- Video-on-Demand Systems
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4360EAX+ | SSOP | ||
| MAX4360EAX+T | SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 1, 2016 - 1618 ASSEMBLY |
||
| MAX4360EAX+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4360 yet. Have something to say?
Start a Discussion on EngineerZone®