MAX3676
NOT RECOMMENDED FOR NEW DESIGNS622Mbps, 3.3V Clock-Recovery and Data-Retiming IC with Limiting Amplifier
High-Performance, Low-Power 622Mbps CDR
- Part Models
- 2
- 1ku List Price
- Starting From $16.25
Overview
- Single +3.3V or +5.0V Power Supply
- Exceeds ITU/Bellcore SDH/SONET Regenerator Specifications
- Low Power: 237mW at +3.3V
- Selectable Data Inputs, Differential PECL or Analog
- Received-Signal-Strength Indicator
- Loss-of-Power and Loss-of-Lock Monitors
- Differential PECL Clock and Data Outputs
- No External Reference Clock Required
The MAX3676 is a complete clock-recovery and data-retiming IC incorporating a limiting amplifier. It is intended for 622Mbps SDH/SONET applications and operates from a single +3.3V supply.
The MAX3676 is designed for both section-regenerator and terminal-receiver applications in OC12/STM-4 transmission systems. Its jitter performance exceeds all SONET/SDH specifications.
The MAX3676 has two differential input amplifiers: one accepts positive-referenced emitter-coupled logic (PECL) levels, while the other accepts small-signal analog levels. The analog inputs access the limiting amplifier stage, which provides both a received-signal-strength indicator (RSSI) and a programmable-threshold loss-of-power (LOP) monitor. Selecting the PECL amplifier disables the limiting amplifier, conserving power. A loss-of-lock (LOL) monitor is also incorporated as part of the fully integrated phase-locked loop (PLL).
Applications
- Add/Drop Multiplexers
- ATM Switches
- Digital Cross-Connects
- SDH/SONET Access Nodes
- SDH/SONET Receivers and Regenerators
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3676EHJ+ | TQFP | ||
| MAX3676EHJ+T | TQFP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Serializer/Deserializer (SerDes) & Gigabit Multimedia Serial Link (GMSL) 2 | ||
| MAX3680 | PRE-RELEASE | +3.3V, 622Mbps, SDH/SONET 1:8 Deserializer with TTL Outputs |
| MAX3681 | PRE-RELEASE | +3.3V, 622Mbps, SDH/SONET 1:4 Deserializer with LVDS Outputs |
| Transimpedance Amplifiers (TIA) 1 | ||
| MAX3665 | NOT RECOMMENDED FOR NEW DESIGNS | 622Mbps, Ultra-Low-Power, 3.3V Transimpedance Preamplifier for SDH/SONET |
Evaluation Kits
Latest Discussions
No discussions on MAX3676 yet. Have something to say?
Start a Discussion on EngineerZone®