MAX364
PRODUCTIONPrecision, Quad, SPST Analog Switches
- Part Models
- 5
- 1ku List Price
- Starting From $3.22
Part Details
- Low On-Resistance: < 45Ω Typical (85Ω Max)
- Guaranteed Matched On-Resistance Between Channels: < 2Ω
- Guaranteed Flat On-Resistance over Full Analog Signal Range: ∆9Ω Max
- Guaranteed Charge Injection: < 10pC
- Guaranteed Off-Channel Leakage: < 4nA at +85°C
- ESD Guaranteed > 2000V per Method 3015.7
- Single-Supply Operation (+10V to +30V) Bipolar-Supply Operation (±4.5V to ±20V)
- TTL-/CMOS-Logic Compatible
- Rail-to-Rail Analog Signal Handling Capability
The MAX364/MAX365 are precision, quad, single-pole single-throw (SPST) analog switches. The MAX364 has four normally closed (NC), and the MAX365 has four normally open (NO) switches. Both parts offer low-channel on-resistance (less than 85Ω), guaranteed to match within 2Ω between channels and to remain flat over the analog signal range (∆9Ω max). Both parts also offer low leakage (less than 500pA at +25°C and less than 4nA at +85°C) and fast switching (turn-on time less than 250ns and turn-off time less than 170ns).
The MAX364/MAX365 are fabricated with Maxim's new improved 44V silicon-gate process. Design improvements guarantee extremely low charge injection (10pC), low power consumption (35µW), and electrostatic discharge (ESD) greater than 2000V. The 44V maximum breakdown voltage allows rail-to-rail analog signal handling capability.
These monolithic switches operate with a single positive supply (+10V to +30V) or with split supplies (±4.5V to ±20V) while retaining CMOS-logic input compatibility and fast switching. CMOS inputs provide reduced input loading.
Applications
- Battery-Operated Systems
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX364CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX364CSE+ | 16-SOIC_N-150_MIL | ||
MAX364CSE+T | 16-SOIC_N-150_MIL | ||
MAX364ESE+ | 16-SOIC_N-150_MIL | ||
MAX364ESE+T | 16-SOIC_N-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX364 yet. Have something to say?
Start a Discussion on EngineerZone®