MAX354
PRODUCTIONFault-Protected Analog Multiplexers
- Part Models
- 8
- 1ku List Price
- Starting From $6.66
Overview
- 350Ω Max On-Resistance
- Improved 2nd Source for MAX358/MAX359 and DG458/DG459
- Pin Compatible with ADG508F/ADG509F
- All Switches Off with Supplies Off
- On Switch Turns Off with Overvoltage
- Output Clamps at 1.5V Below Supply Rails
- 0.5nA Max Input Leakage at +25°C (5nA at +85°C)
- No Power-Up Sequencing Required
- TTL and CMOS-Logic Compatibility
The MAX354/MAX355 fault-protected multiplexers (muxes) use a series N-channel, P-channel, N-channel structure that protects the devices from overvoltage up to 40V beyond the supply rails during power-up, power-down, and fault conditions. The MAX354/MAX355 also protect sensitive circuit components against voltages near or beyond the normal supplies.
The MAX354 single 8-channel mux and the MAX355 dual 4-channel mux protect analog signals while operating from a single 4.5V to 36V supply or ±4.5V to ±18V dual supplies. These muxes have 350Ω on-resistance and can be used for demultiplexing as well as multiplexing. Input leakage current is less than 0.5nA at +25°C and less than 5nA at +85°C.
All digital inputs have 0.8V and 2.4V logic thresholds, ensuring both TTL and CMOS logic compatibility without pull-up resistors. Break-before-make operation is guaranteed and power consumption is less than 1.5mW.
Applications
- Automated Test Equipment (ATE)
- Avionics
- Data Acquisition
- Industrial and Process Control
- Redundant/Backup Systems
- Signal Routing
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX354CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX354CWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX354CWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX354EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX354EWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX354EWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX354EWE/GG8 | Small-Outline IC Wide (0.3in) | ||
| MAX354MJE | Ceramic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX354 yet. Have something to say?
Start a Discussion on EngineerZone®