MAX336
PRODUCTION16-Channel Dual 8 Channel, Low Leakage, CMOS Analog Multiplexers
- Part Models
- 13
- 1ku List Price
- Starting From $9.46
Overview
- < 400Ω (max) On-Resistance
- < 500ns Transition Time
- < 10Ω On-Resistance Match
- < 20pA NO-Off Leakage Current at +25°C
- 3.5pC Charge Injection
- +4.5V to +30V Single Supply
- ±4.5V to ±20V Dual Supplies
- Plug-In Upgrade for Industry-Standard DG506/DG507
- Bidirectional Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
- > 2000V ESD Protection, per Method 3015.7
The MAX336/MAX337 are monolithic, CMOS analog multiplexers (muxes). The 16-channel MAX336 is designed to connect one of 16 inputs to a common output by control of a 4-bit binary address. The dual,8-channel MAX337 is designed to connect one of eight inputs to a common output by control of a 3-bit binary address. Both devices can be used as either a mux or a demux. On-resistance is 400Ω (max), and the devices conduct current equally well in both directions.
These muxes feature extremely low off leakages (less than 20pA at +25°C) and on-channel leakages (less than 50pA at +25°C). The new design offers guaranteed low charge injection (3.5pC typical) and electrostatic discharge (ESD) protection greater than 2000V, per method 3015.7. These improved muxes are pin-compatible upgrades for the industry-standard DG506 and DG507.
The MAX336/MAX337 operate from a single +4.5V to +30V supply or from dual ±4.5V to ±20V supplies. All control inputs (whether address or enable) are TTL compatible (0.8V to 2.4V) over the full specified temperature range and over the ±4.5V to ±18V supply range.
Applications
- Precision Data Acquisition
- Precision Signal Routing
- Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX336C/D | DIE | ||
| MAX336CAI+ | SSOP | ||
| MAX336CAI+T | SSOP | ||
| MAX336CPI+ | PDIP | ||
| MAX336CWI+ | SOIC_W | ||
| MAX336CWI+T | SOIC_W | ||
| MAX336EAI+ | SSOP | ||
| MAX336EAI+T | SSOP | ||
| MAX336EPI+ | PDIP | ||
| MAX336EUI+ | Thin Shrink Small-Outline Package | ||
| MAX336EUI+T | Thin Shrink Small-Outline Package | ||
| MAX336EWI+ | SOIC_W | ||
| MAX336EWI+T | SOIC_W |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MAX336CPI+ | PRODUCTION | |
| MAX336EPI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.