MAX335
PRODUCTIONSerial Controlled, 8-Channel SPST Switch
- Part Models
- 8
- 1ku List Price
- Starting From $4.39
Overview
- 8 Separately Controlled SPST Switches
- SPI-Compatible Serial Interface
- Accepts ±15V Analog Swings
- Multiple Devices Can Be Daisy Chained
The MAX335 analog switch with serial digital interface offers eight separately controlled single-pole-single-throw (SPST) switches. All switches conduct equally in either direction, and on-resistance (100Ω>) is constant over the analog signal range.
These CMOS switches can operate continuously with power supplies ranging from ±4.5V to ±20V and handle rail-to-rail analog signals. Upon power-up, all switches are off, and the internal serial and parallel shift registers are reset to zero. The MAX335 is equivalent to two DG211 quad switches but controlled by a serial interface.
The interface is compatible with the Motorola SPI interface standard. Functioning as a shift register, this serial interface allows data (at DIN) to be locked in synchronous with the rising edge of clock (SCLK). The shift register's output (DOUT) enables several MAX335s to be daisy chained.
Applications
- Avionics
- Networking
- Serial Data Acquisition and Process Control
- Signal Routing
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX335CNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX335CWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX335CWG+T | Small-Outline IC Wide (0.3in) | ||
| MAX335ENG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX335EUG+ | Thin Shrink Small-Outline Package | ||
| MAX335EUG+T | Thin Shrink Small-Outline Package | ||
| MAX335EWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX335EWG+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX335CNG+ | PRODUCTION | |
| MAX335CWG+ | PRODUCTION | |
| MAX335CWG+T | PRODUCTION | |
| MAX335ENG+ | PRODUCTION | |
| MAX335EUG+ | PRODUCTION | |
| MAX335EUG+T | PRODUCTION | |
| MAX335EWG+ | PRODUCTION | |
| MAX335EWG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX335CWG+T | PRODUCTION | |
| MAX335EWG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX335EUG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.