MAX33042E
RECOMMENDED FOR NEW DESIGNS+5V, 4Mbps CAN Transceiver with ±40V Fault Protection, ±25V CMR, and ±40kV ESD in 8-Pin SOT23
Industries First 5V CAN with +/-40kV ESD in a SOT23 Package and +/-25V of CMR
- Part Models
- 4
- 1ku List Price
- Starting From $1.05
Overview
- Increased Protection on CANH and CANL
- ±40V Fault Tolerant
- ±40kV ESD HBM Protection
- ±12kV Contact and ±15kV Air-Gap ESD (ISO 10605, IEC 61000-4-2) Protection
- ±25V Extended Common-Mode Input Range (CMR)
- Short-Circuit Protection
- Transmitter-Dominant Timeout Prevents Lockup
- Thermal Shutdown
- Slow Slew Rate to Minimize EMI
- Low-Current Standby Mode
- Shutdown Pin to Save Power
- 8-Pin SOT23
The MAX33042E is a +5V CAN transceiver with integrated protection for industrial applications. This device has extended ±40V fault protection for equipment where overvoltage protection is required. It also incorporates high ±40kV ESD Human Body Model (HBM) protection and an input common-mode range (CMR) of ±25V, exceeding the ISO 11898-2 CAN standard of -2V to +7V. This makes it well suited for applications where there is moderate electrical noise that can influence the ground levels between two nodes or systems.
This device operates at a high-speed CAN data rate, allowing up to 4Mbps on short distance networks. Maximum speed on large networks may be limited by the number of nodes, the type of cabling used, stub length, and other factors. The MAX33042E includes a dominant timeout to prevent bus lockup caused by controller error or by a fault on the TXD input. When the TXD remains in the dominant state (low) for longer than tDOM, the driver is switched to the recessive state, releasing the bus and allowing other nodes to communicate.
The transceiver features a STBY pin for three modes of operation; standby mode for low current consumption, normal high-speed mode, or a slow slew rate mode when an external 26.1kΩ resistor is connected between ground and the STBY pin. A shutdown pin enables the device to further save power consumption where the transmitter and receiver are turned off.
The MAX33042E is available in 8-pin SOT23 and 8-pin SOIC packages. Both packages operate over the -40°C to +125°C temperature range.
Applications
- Building Automation
- Industrial Equipment
- Instrumentation
- Motor Control
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX33042EAKA+ | SOT_23 | ||
| MAX33042EAKA+T | SOT_23 | ||
| MAX33042EASA+ | SOIC_N | ||
| MAX33042EASA+T | SOIC_N |
This is the most up-to-date revision of the Data Sheet.