Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX33042E
- I/O Interface Compatibility from 1.71V to 5.5V
- Proven PCB Layout
- Mbed™/Arduino® Platform Compatible
- Fully Assembled and Tested
Product Details
The MAX33042E shield is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33042E controller area network (CAN) transceiver with ±40V fault protection, extended ±25V common-mode input range, and ±40kV ESD human body model (HBM). The shield features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.
Applications
- Building Automation
- Industrial Equipment
- Instrumentation
- Motor Control
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX33042ESHLD: Evaluation Kit for the MAX33042E Data Sheet (Rev. 0)2/22/2021PDF723K
-
MAX33042ESHLD ODB Files - Design Files10/10/2022ZIP1M