MAX32657

PRE-RELEASE

Nano-Power Arm Cortex-M33 MCU with Bluetooth LE for CGM and Wearable Applications

Viewing:

Overview

  • Arm Cortex-M33 Core with TrustZone and FPU
    • Arm Memory Protection Unit (MPU)
      • Secure MPU–Eight Regions
      • Nonsecure MPU–Eight Regions
      • Secure and Nonsecure SysTick Timers
  • 1.2V to 1.6V Input Range for Integrated BoostDC-DC Converter
  • Internal 50MHz Oscillator
  • External MEMS/Crystal Support
    • 32MHz Required for Bluetooth LE
  • 1MB Internal Flash with ECC
  • 256kB Internal SRAM
  • 8kB Cache
  • 32.768kHz RTC External Crystal
  • ACTIVE Mode: 43μA/MHz Arm Cortex-M33 Running Coremark (50MHz)
  • Bluetooth LE 5.4 Radio
    • Rx Sensitivity: -97dBm; Tx Power: +6dBm
    • 15mW Tx Power at 0dBm at VDD12 = 1.5V
    • 14mW Rx Power at VDD12 = 1.5V
    • Single-Ended Antenna Connection (50Ω)
    • 1Mbps and 2Mbps Mode
    • Long-Range (125kbps and 500kbps) Modes
  • Optimal Peripheral Mix Provides Platform Scalability
    • Two DMA Controllers (Secure and Nonsecure)
    • One SPI Controller/Target
    • One I2C
    • One UART
    • Six 32-Bit Low-Power Timers with PWM
    • 14 Configurable GPIO with Internal Pull-Up/Pull-Down Resistors
  • Cryptographic Tool Box (CTB) for IP/Data Security
    • True Random Number Generator (TRNG)
    • AES-128/192/256
    • 104-Bit Unique Serial Number (USN)
    • Secure Boot
MAX32657
Nano-Power Arm Cortex-M33 MCU with Bluetooth LE for CGM and Wearable Applications
MAX32657 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

CodeFusion Studio™

The multi award winning CodeFusion Studio (CFS) is an embedded software development platform accelerating the development of AI-enabled embedded systems.

View Details

Latest Discussions

No discussions on MAX32657 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed