MAX32552
PRODUCTIONDeepCover Secure Arm Cortex-M3 Flash Microcontroller
Secure Cortex-M3 Flash Microcontroller with XiP QuadSPI interface
- Part Models
- 9
- 1ku List Price
- price unavailable
Overview
- Arm Cortex M3 Processor Core Allows for Easy Integration into Applications
- 108MHz Core Operating Frequency Through PLL
- 1MB Dual-Bank Flash Memory with Cache
- 384KB System SRAM
- 8KB AES Self-Encrypted NVSRAM
- Security Features Facilitate System-Level Protection
- Secure Boot Loader with Public Key Authentication
- AES, DES and SHA Hardware Accelerators
- Modulo Arithmetic Hardware Accelerator (MAA) Supporting RSA, DSA, and ECDSA
- 8-Line Secure Keypad Controller
- Hardware True Random-Number Generator
- Die Shield with Dynamic Fault Detection
- 6 External Tamper Sensors with Independent Random Dynamic Patterns
- 256-Bit Flip-Flop-Based Battery-Backup AES Key Storage
- Temperature and Voltage Tamper Monitor
- Real-Time Clock
- Integrated Peripherals Reduce External Component Count
- Triple-Track Magnetic Stripe Head Interface
- Two ISO 7816 Smart Card UART with one that integates a ISO7816 transceiver (1.8V, 3V, and 5V)
- USB 2.0 Device with Internal Transceiver and Dedicated PLL
- 3 SPI Ports, 2 UART Ports, and 2 I2C Controller
- 6 Timers, 4 with PWM Capability
- Up to 64 General-Purpose I/O Pins
- 2-Channel, 10-Bit ADC and 1-Channel, 8-Bit DAC
- Monochrome LCD Controller
- 4-Channel DMA Controller
- 1 SPI Execute in Place (XiP) Master
- Power Management Optimizes Battery Life and
- Reduces Active Power Consumption
- Single 3.3V Supply Operation*
- Integrated Battery-Backup Switch
- Clock Gating Function,
- Low-Current Battery-Backup Operation
DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Secure microcontroller (MAX32552) provides an interoperable, secure, and cost-effective solution to build new generations of trusted devices such as mobile chip and pin pads. The MAX32552 is based on an Arm® Cortex®-M3 processor with 1MB of embedded flash, 384KB of system RAM, 8KB of battery-backed AES self-encrypted NVSRAM. In addition to a high-performance QSPI® interface for secure code execution and data storage, it includes most of the essential functions of mobile POS terminal including a cryptographic engine, a true random number generator, battery-backed RTC, environmental and tamper detection circuitry, a magnetic stripe reader, a smart card controller with embedded transceiver to directly support 1.8V, 3.3V, and 5V cards, and an integrated secure keypad controller. It also provides a seamless interface to monochrome graphic displays and includes a vast array of peripherals, SPIs, UARTs, DMA, ADC, and DAC that add flexibility to control and differentiate the system design.
Applications
- ATM Keyboards
- Contact Pin Pads
- EMV Card Reader
- PCI Mobile Payment Terminals (mPOS)
Documentation
Data Sheet 1
Reliability Data 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX32552-LBJ+ | CSP_BGA | ||
| MAX32552-LBS+ | CSP_BGA | ||
| MAX32552-LBS+T | CSP_BGA | ||
| MAX32552-LCJ+ | CSP_BGA | ||
| MAX32552-LCS+ | CSP_BGA | ||
| MAX32552-LCS+T | CSP_BGA | ||
| MAX32552-LNJ+ | CSP_BGA | ||
| MAX32552-LNS+ | CSP_BGA | ||
| MAX32552-LNS+T | CSP_BGA |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2017 - 1738 TEST |
||
| MAX32552-LNS+ | PRODUCTION | |
| MAX32552-LNS+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.