MAX2991
NOT RECOMMENDED FOR NEW DESIGNSPower-Line Communications (PLC) Integrated Analog Front-End Transceiver
State-of-the-Art Power-Line Communications Analog Front-End for Use in the 10kHz to 490kHz Frequency Range
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Optimized to Operate with the MAX2990 PLC Baseband
- Integrated Band Select Filter, AGC, and 10-Bit ADC for Rx Path
- Integrated Wave-Shaping Filter, Programmable Predriver Gain, and 10-Bit DAC for Tx Path
- Variable Sampling Rate Up to 1.2Msps
- Built-In 60dB Dynamic Range AGC and DC Offset Cancellation
- Programmable Filters Operate in the CENELEC, FCC, and ARIB Frequency Bands
- Single 3.3V Power Supply
- 70mA Typical Supply Current (Half-Duplex Mode)
- Extended Operating Temperature Range
The MAX2991 power-line communication analog front-end (AFE) is a state-of-the-art integrated circuit that delivers high integration and superb performance, while reducing the total system cost. The MAX2991 is the first AFE specifically designed for OFDM (orthogonal frequency division multiplexing) modulated signal transmission over power lines. Operating in the 10kHz to 490kHz band, the programmable filters allow compliance with CENELEC, FCC, and ARIB standards using the same device.
The MAX2991 transceiver provides two main paths: transmit (Tx) path and receive (Rx) path. The transmit path injects an OFDM modulated signal into the AC or DC line. The transmit path is composed of a digital IIR filter, digital-to-analog converter (DAC), followed by a lowpass filter, and a preline driver. The receiver path is for the signal enhancement, filtering, and digitization of the received signal. The receiver is composed of a lowpass and a highpass filter, a two-stage automatic gain control (AGC), and an analog-to-digital converter (ADC). The integrated AGC maximizes the dynamic range of the signal up to 60dB, while the lowpass filter removes any out-of-band noise, and selects the desired frequency band. The ADC converts the enhanced and amplified input signal to a digital format. An integrated offset cancellation loop minimizes the DC offset.
The MAX2991, along with the MAX2990 PLC baseband modem, delivers the most cost-effective data communication solution over power-line networks in the market. The MAX2991 is specified over the -40°C to +85°C temperature range and is available in a 48-pin LQFP package.
Applications
- Automatic Meter Reading
- Building Automation
- Heating Ventilation and Air Conditioning (HVAC)
- Home Automation
- Industrial Automation
- Lighting Control
- Remote Monitoring and Control
- Security Systems/Keyless Entry
- Sensor Control and Data Acquisition
- Smart Grid
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 8
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX2991ECM+ | LQFP | ||
| MAX2991ECM+T | LQFP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 3, 2021 - 2218E ASSEMBLY |
||
| MAX2991ECM+ | PRODUCTION | |
| MAX2991ECM+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| MAX2990 | NOT RECOMMENDED FOR NEW DESIGNS | 10kHz to 490kHz OFDM-Based Power Line Communications Modem |
Tools & Simulations
Software Development 2
Evaluation Kits
Latest Discussions
No discussions on MAX2991 yet. Have something to say?
Start a Discussion on EngineerZone®