MAX25582

RECOMMENDED FOR NEW DESIGNS

38-Channel Local Dimming LED Driver with ASIL B Features

Viewing:

Overview

  • Flexible Configuration
    • Optional Individual Programmable Delays
    • Optional Pseudorandom Spread Spectrum on Each Output
  • 38 Low-Side Constant-Current Drivers
    • Up to 71mA Peak Output Current
    • 0.25V SNK_ Voltage Headroom
    • Very Narrow Minimum Current Pulse forMaximum Dimming Ratio
  • Extensive Diagnostics
    • LED Integrity Test
    • Shorted or Open LEDs
    • Shorted SNK_ to GND
    • Internal Clock Out-of-Range Detection
    • Bandgap Reference Out-of-Range
    • Undervoltage/Overvoltage Detection on All Supplies
    • Thermal Warning/Shutdown
  • FB Output to Control External DC-DC Converter
  • SPI Interface with CRC
  • VSYNC Synchronization Input (Programmable ActiveHigh/Low)
  • 7mm x 7mm, 48-Pin TQFN Package
  • AEC-Q100 Grade 1
  • ASIL B Compliant
MAX25582
38-Channel Local Dimming LED Driver with ASIL B Features
MAX25582 Simplified Block Diagram MAX25582 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX25582EVKIT
MAX25582EVKIT Board Photo Angle View MAX25582EVKIT Board Photo Top View MAX25582EVKIT Board Photo Bottom View MAX25582EVKIT Board Photo Angle View MAX25582EVKIT Board Photo Top View MAX25582EVKIT Board Photo Bottom View

Latest Discussions

No discussions on MAX25582 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed