MAX25512B

PRODUCTION

I2C-Controlled 4-Channel Low-Voltage 120mA LED Backlight Driver with Integrated Boost Converter

Viewing:

Overview

  • Operates down to 3V on Battery Input after Startup
    • Wide Boost Duty Cycle to Support Low Input Voltage
  • Boost or SEPIC Current-Mode DC-DC Controller
    • 400kHz to 2.2MHz Operating Frequency Range
    • Spread Spectrum Available
    • Ability to Synchronize to an External Clock
  • LED Current Sinks
    • Up to 120mA Output Current per String with Fine-Adjust DAC for brightness calibration
    • Low OUT_ Regulation Voltage for Best Efficiency
    • Optional Phase-Shifting of Outputs
  • I2C Control for Enhanced Flexibility
  • 16667:1 Dimming Ratio at 200Hz
  • NTC Input for LED Current Foldback at HighTemperature
  • Hybrid Dimming Capable
  • Built-inProgrammable Automatic Fading Functionality
  • Detailed Diagnostic Using I2C and FLTB Output
    • Shorted or Open LEDs
    • Continuous Short-to-GND Monitoring
    • Thermal Shutdown
    • Output Undervoltage
  • Compact, 4mm x 4mm TQFN Package
  • AEC-Q100 Grade 1

The MAX25512B is a 4-channel white LED backlight driver with an integrated current-mode boost converter that operates over a switching frequency range of 400kHz to 2.2MHz and incorporates spread spectrum. Phase-shifting of the output channels is included as an option to further reduce electromagnetic interference (EMI).

The device provides up to 120mA per channel and includes a control output for an external nMOS series switch. It is capable of operating down to 3V after startup. The device is hybrid-dimming-capable and provides a brightness calibration feature through a dedicated DAC. It can benefit from these two functions simultaneously.

The MAX25512B has an I2C interface to enable flexibility of control and detailed diagnostics. The MAX25512B is available in a compact TQFN package and operates over the -40°C to +125°C temperature range.

APPLICATIONS

  • Automotive Instrument Clusters
  • Automotive Central Information Displays
  • Automotive Head-Up Displays

MAX25512B
I2C-Controlled 4-Channel Low-Voltage 120mA LED Backlight Driver with Integrated Boost Converter
MAX25512B Simplified Block Diagram MAX25512B Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX25512BEVKIT

Evaluation Kit for the MAX25512B

Features and Benefits

  • Demonstrates Robustness of MAX25512B
  • Wide 3V to 36V Input Operating Range (up to 40V Load Dump)
  • Powers HB LEDs (up to Four Strings) for Medium-to-Large-Sized LCD Displays in Automotive and Display Backlight Applications
  • 400kHz to 2.2MHz Resistor-Programmable Switching Frequency with Spread-Spectrum Option
  • Phase-Shift Dimming Option
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
  • Demonstrates Wide Dimming Ratio
  • Demonstrates Hybrid Dimming for Better EMI andAcoustic Performance and Higher Dimming Ratio
  • Demonstrates Fade in/out for Smooth Brightness Transition
  • Designed to Show Thermal Foldback Function
  • I2C Programmability
  • Dedicated GUI
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX25512B evaluation kit (EV kit) demonstrates the MAX25512B integrated 4-channel, high-brightness LED (HB LED) driver with I2C interface for automotive displays.

The EV kit operates from a DC supply voltage between 3V and 36V, and the switching frequency can be either set at 2.2MHz or at 400kHz. The EV kit can only be configured to operate in I2C mode. Spread-Spectrum mode (SSM) is enabled by default for EMI improvement, but it can be disabled by acting on a register bit. The EV kit demonstrates phase-shifted pulse-width modulation (PWM) dimming. Dimming can be performed either externally using a PWM signal applied to the DIM PCB pad or internally by programming the desired dimming frequency and individual duty cycle through I2C. The hybrid dimming feature can be enabled through a register bit to reduce EMI. The EV kit features a LED current foldback option either as a function of the temperature, by means of a NTC sensor (not provided), or through analog dimming. I2C-programmable automatic fading functionality is also available.

Finally, the EV kit demonstrates short-LED, open-LED, LED short-to-ground, boost output short-to-ground/ undervoltage and overvoltage, and overtemperature fault protection.

For operation at switching frequencies other than 2.2MHz or 400kHz, the external components should be chosen according to the calculations in the IC data sheet.

The EV kit provides an I2C interface that can operate in conjunction with the MINIQUSB+ adapter board or a third-party I2C controller. The EV kit also includes Windows®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

MAX25512BEVKIT
Evaluation Kit for the MAX25512B
MAX25512BEVKIT Board Photo Angle View MAX25512BEVKIT Board Photo Top View MAX25512BEVKIT Board Photo Bottom View

Latest Discussions

No discussions on MAX25512B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed