MAX22915
RECOMMENDED FOR NEW DESIGNSIndustrial Octal High-Side Switch with Advanced Diagnostics
Industrial High-Side Switch with Diagnostics, Output Monitoring and Enhanced EMC Performance
- Part Models
- 2
- 1ku List Price
- Starting From $6.69
Overview
- Robustness with Extensive Diagnostics
- 7-bit ADC to Monitor Chip Temperature, Per-Channel Output Current or VDD Supply Voltage
- Per-Channel Open-Wire Detection with Switches On, Off, or Toggling at up to 131Hz
- Per-Channel Overload, Overcurrent and Short-to-VDD Fault Detection
- CRC Error Checking on SPI Interface
- Watchdog Timer on SPI and SYNCH Pin
- Thermal Shutdown Protection and Adjustable Thermal Warning Reporting
- 65V Absolute Maximum Supply Range
- Internal Clamps for Fast Inductive Load Demagnetization
- UVLO Warning on Supply Voltages
- Loss of VDD or GND Protection
- Integrated IEC 61000-4-2 ESD Protection at ±8kV Contact and ±15kV Air-Gap
- Integrated IEC 61000-4-5 Surge Protection at ±1kV/42Ω Using Single TVS on VDD
- Enhanced EFT and RF Conducted Immunity on Per-Channel Diagnostics with Switches On, Off, or Toggling at up to 131Hz
- −40°C to +125°C Operating Temperature Range
- Reduced Power and Heat Dissipation
- Active Current Limiting at 1A (typ), 1.3A (max)
- 5mA (typ) Supply Current
- 250mΩ (max) On-Resistance at +125°C
- Flexibility and Space Saving
- Selectable VM_ Supply Voltage Monitoring
- Selectable Open-Wire Detection Thresholds
- Selectable Output Current Measurement Full-Scale Range
- SYNCH Input for Simultaneous Update of OUT_
- LED Driver Matrix for 16 Fault and Status LEDs, powered by 24V, 5V, or 3.3V
- Flexible Logic Supply Voltage from 2.5V to 5.5V
- Addressable SPI Reduces Isolation Cost
- Compact 6mm × 7mm FCQFN Package
The MAX22915 is an industrial output device with eight high-side switches. Each channel is specified to handle up to 1A (typ) of continuous current with an on-resistance of 120mΩ (typ) and 250mΩ (max) at 125°C.
The MAX22915 has a built-in 7-bit ADC to monitor chip temperature, per-channel output current or VDD supply voltage. It supports continuous or on-demand monitoring, with option to average multiple ADC conversions. The MAX22915 provides flexible configurations and global diagnostics, which include undervoltage warnings, thermal condition reportings, and communication errors.
Each channel is equipped with overload, overcurrent and short-to-VDD detections, as well as open-wire detection that can detect an open-wire fault condition when switch is on, off, or toggling at up to 131Hz. Moreover, these diagnostics have enhanced immunity to IEC 61000-4-4 EFT and IEC 61000-4-6 Conducted RF.
The SPI interface has a built-in chip addressing decoder, which allows communication with two MAX22915 utilizing a common chip select (CS). The 16-LED driver matrix provides indications of per-channel fault and status. Internal active clamps allow for fast turn-off of inductive loads. Integrated ESD and surge protection requires only a single TVS on VDD. The MAX22915 is available in a compact 50-pin 6mm × 7mm flip chip QFN package.
APPLICATIONS
- Industrial Digital Outputs
- PLC Systems
Documentation
Data Sheet 1
User Guide 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22915AFG+ | F5067F+1F | ||
| MAX22915AFG+T | F5067F+1F |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX22915 yet. Have something to say?
Start a Discussion on EngineerZone®