MAX22421
RECOMMENDED FOR NEW DESIGNSReinforced, Ultra-Low-Power, Two-Channel Digital Isolators
Ultra -Low-Power and High CMTI Digital Isolator
- Part Models
- 8
- 1ku List Price
- Starting From $2.17
Overview
- Ultra-Low Power Consumption
- 11.4µA per Channel at DC with VDD = 3.3V
- 15.4µA per Channel at 100kbps with VDD = 3.3V
- 54.7µA per Channel at 1Mbps with VDD = 3.3V
- Wide Supply Range Supports from 1.71V to 5.5V
- Reinforced Galvanic Isolation for Digital Signals
- 8-NSOIC with 4mm Creepage and Clearance Withstands 3kVRMS for 60s (VISO) and
Continuously Withstands 445VRMS (VIOWM)
- 8-WSOIC with 8mm Creepage and Clearance Withstands 5kVRMS for 60s (VISO) and Continuously Withstands 848VRMS (VIOWM)
- Withstands ±10kV Surge Between GNDA and GNDB with 1.2/50µs Waveform
- High CMTI (200kV/µs, min)
- 8-NSOIC with 4mm Creepage and Clearance Withstands 3kVRMS for 60s (VISO) and
Continuously Withstands 445VRMS (VIOWM)
- Low Propagation Delay and Low Jitter
- Maximum Data Rate Up to 10Mbps
- Low Propagation Delay 51ns (typ) at VDD = 3.3V
- Clock Jitter RMS 15.4ps (typ)
- Safety Regulatory Approvals
- UL According to UL1577
- cUL According to CSA Bulletin 5A
- VDE 0884-11 Reinforced Insulation (Pending)
- IECEx and ATEX Intrinsic Safety (IS): Sira 0518 II 1G Ex ia IIC Ga (Pending)
The MAX22_2_ are a family of 2-channel reinforced ultra-low-power digital isolators. The MAX22_2_ consume ultra-low power not only in DC but also across the entire operating speed range up to 10Mbps. The family offers two unidirectional channel configurations to accommodate any 2-channel design.
The MAX22_20 feature two channels transferring digital signals in one direction. The MAX22_21 have one channel to transmit data in one direction and the other channel to transmit in the opposite direction.
The MAX22420/1 are available in an 8-pin narrow-body SOIC package with 4mm creepage and clearance and are rated up to 3kVRMS. The MAX22820/1 are available in an 8-pin wide-body SOIC package with 8mm creepage and clearance and are rated up to 5kVRMS. This family of digital isolators offers ultra-low-power operation, high electromagnetic interference (EMI) immunity, and stable temperature performance through Analog Devices’ proprietary process technology. The devices isolate different ground domains and block high-voltage/high-current transients from sensitive or human interface circuitry.
The family of devices has a maximum data rate of 10Mbps and can be ordered with two glitch filter options and default-high or default-low outputs. The default is the state the output assumes when the input is open circuit. The B/E versions have 70ns (typ) glitch filter and C/F versions have 29ns (typ) glitch filter. The devices have two supply inputs (VDDA and VDDB) that independently set the logic levels on either side of device. VDDA and VDDB are referenced to GNDA and GNDB, respectively. The family also features a refresh circuit to ensure output accuracy when an input remains in the same state indefinitely.
Applications
- 4-20mA Loop Process Control
- Battery Management
- Compact Micro PLC
- Parasitically Powered Applications
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22421BASA+ | SOIC_N | ||
| MAX22421BASA+T | SOIC_N | ||
| MAX22421CASA+ | SOIC_N | ||
| MAX22421CASA+T | SOIC_N | ||
| MAX22421EASA+ | SOIC_N | ||
| MAX22421EASA+T | SOIC_N | ||
| MAX22421FASA+ | SOIC_N | ||
| MAX22421FASA+T | SOIC_N |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX22421 yet. Have something to say?
Start a Discussion on EngineerZone®