MAX20355A
RECOMMENDED FOR NEW DESIGNSPower Line Communication with ModelGauge Fuel Gauge and Buck-Boost Converter
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Power Line Communication (PLC) Interface
- 100kpbs System Throughput
- 166.7kbps Bit Rate
- 200mA per Output Charging Current
- Automatic Earbud Insertion/Removal Detection
- 4Mbaud, Half-Duplex, Data-Only UART Mode
- PLC Controllable GPIOs, Reset and Shipping Mode
- High-Efficiency Autonomous Charging System
- 90% End-to-End Charging Efficiency from Master to Slave Battery
- 200mA per Output Charging/System Current
- Integrated 3.3W Buck-Boost
- Automatic DVS for each Earbud to Optimize Charging Efficiency
- Robust PLC Output Protection Features
- Highly Flexible Moisture Detection Block
- Programmable Overcurrent Protection
- 8kV Contact ESD Protection
- Small Solution Size
- Small Single 1608 Inductor
- 3.08mm x 2.83mm, 42-Bump Wafer-Level Package (WLP)
The MAX20355A is a power line communication (PLC) controller with a ModelGauge™ m5 EZ fuel gauge and buck-boost converter. With the MAX20357A, the MAX20355A provides a complete system solution for charging and data transfer between a charging case and a battery-powered device over a single contact.
The PLC interface is capable of 100kpbs throughput while simultaneously providing 400mA of total charging/system current. A 4Mbaud half-duplex dataonly UART mode provides an easy and fast method for firmware updates, debugging interface, and factory modes.
The MAX20355A controller device utilizes a 3.3W buckboost converter with dynamic voltage scaling (DVS) to automatically manage the charging voltage based on the slave device MAX20357A control signal.
Additional features include comprehensive slave device insertion and removal notifications, moisture detection, overcurrent protection, and 8kV contact-rated ESD protection on the PLC outputs.
- TWS Headphones
- Augmented Reality Glasses
- Wearable Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20355AEWO+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2452N ASSEMBLY |
||
| MAX20355AEWO+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Reference Designs
Latest Discussions
No discussions on MAX20355A yet. Have something to say?
Start a Discussion on EngineerZone®