MAX20018
PRODUCTIONSingle 2.2MHz, Low-Voltage, Step-Down DC-DC Converter Family for Safety Applications
- Part Models
- 4
- 1ku List Price
- Starting From $1.69
Overview
- High Feature Set in Ultra-Small Footprint
- High-Efficiency DC-DC Converter
- Up to 3A Output Current
- 2.7V to 5.5V Operating Supply Voltage
- Resistor-Adjustable or Factory-Preset OutputVoltages
- Synchronizable, 2.2MHz Switching Frequency
- Enable Input
- RESET Output
- Spread-Spectrum Enable Input
- Forced-PWM and Skip Modes
- Current-Mode Architecture
- 3mm x 3mm x 0.85mm 10-Pin TDFN
- High Precision
- Selectable Overvoltage/Undervoltage Thresholds
- ±1.5% OV/UV Accuracy
- ±1.5% Output-Voltage Accuracy
- Excellent Load-Transient Performance
- Overtemperature and Short-Circuit Protection
- -40°C to +125°C Operating Temperature Range
- Diagnostics and Redundant Circuits
- ASIL B Compliant
- Redundant Reference
- Shorted Pin Detection on RESET
The MAX20015–MAX20018 family of ASIL B-compliant high-efficiency switching regulators delivers up to 3A load current from 0.5V to 3.8V. The devices operate from a 2.7V to 5.5V input voltage range, making them ideal for on-board point-of-load and post-regulation applications. Total output error is less than ±1.5% over load, line, and temperature.
The devices feature fixed-frequency PWM mode operation, with a 2.2MHz switching frequency. High-frequency operation allows for an all-ceramic capacitor design and small external components.
The low-resistance on-chip switches ensure high efficiency at heavy loads while minimizing critical inductances, making the layout a much simpler task with respect to discrete solutions. Following a simple layout and footprint ensures first-pass success in new designs.
The devices provide an enable input, spread-spectrum enable input, and RESET output. The output voltage can be preset at the factory to allow customers to achieve ±1.5% output-voltage accuracy without using expensive 0.1% resistors. In addition, the output voltage can be set to any customer value by using two external resistors at the feedback, with 0.5V internal reference. The devices offer factory-programmable soft-start and RESET hold times.
The 10-pin TDFN exposed pad devices include overtemperature shutdown and overcurrent limiting. All devices are designed to operate over the -40°C to +125°C ambient temperature range.
APPLICATIONS
- Automotive
- Point-of-Load (PoL)
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20018ATBA/V+ | 10-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX20018ATBA/V+T | 10-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX20018ATBD/V+ | 10-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX20018ATBD/V+T | 10-Lead TDFN (3mm x 3mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX20018ATBA/V+ | PRODUCTION | |
| MAX20018ATBA/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20018 yet. Have something to say?
Start a Discussion on EngineerZone®