MAX19777

PRODUCTION

3Msps, Low-Power, Serial 12-Bit ADC

Save power and board space - Ultra-tiny, Low-Power, 2-Channel ADC

Viewing:

Part Details

  • 3Msps Conversion Rate, No Pipeline Delay
  • 12-Bit Resolution
  • 2-Channel, Single-Ended Analog Inputs
  • Low-Noise 72.5dB SNR
  • 2.2V to 3.3V Supply Voltage
  • Low Power
    • 6.2mW at 3Msps
    • Very Low Power Consumption at 2.5μA/ksps
  • 2μA Power-Down Current
  • SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • 8-Pin, 0.857mm x 1.431mm WLP Package
  • Wide -40°C to +125°C Operation
MAX19777
3Msps, Low-Power, Serial 12-Bit ADC
MAX19777: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

eval board
MAX19777EVKIT

Evaluation Kit for the MAX19777

Features and Benefits

  • 48MHz SPI Interface
  • Window 7, Windows 8 and Windows 10-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
  • On-Board Input Buffers
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX19777 evaluation system (EVSYS) is a fully assembled and tested PCB that evaluates the MAX19777 2-channel, 12-bit, SPI™ -compatible 3Msps analogto- digital converter (ADC). The MAX19777 EVSYS consist of the MAXPRECADCMB1 and the MAX19777 evaluation kit (EV kit). The system also includes Window 7, Windows 8, and Windows 10 software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes installed with a MAX19777AZA+ in a package.

eval board
MAX19777EVSYS

Evaluation Kit for the MAX19777

Features and Benefits

  • 48MHz SPI Interface
  • Window 7, Windows 8 and Windows 10-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
  • On-Board Input Buffers
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX19777 evaluation system (EVSYS) is a fully assembled and tested PCB that evaluates the MAX19777 2-channel, 12-bit, SPI™ -compatible 3Msps analogto- digital converter (ADC). The MAX19777 EVSYS consist of the MAXPRECADCMB1 and the MAX19777 evaluation kit (EV kit). The system also includes Window 7, Windows 8, and Windows 10 software that provides a simple graphical user interface (GUI) for exercising the features of the device. The EV kit comes installed with a MAX19777AZA+ in a package.

MAX19777EVKIT
Evaluation Kit for the MAX19777
MAX19777EVKIT, MAX19777EVSYS: Board Photo
MAX19777EVSYS
Evaluation Kit for the MAX19777
MAX19777EVKIT, MAX19777EVSYS: Board Photo

Latest Discussions

Recently Viewed