MAX1801

PRE-RELEASE

Digital-Camera Step-Up Slave DC-DC Controller

Slave Controller Adds Expandability When Used with the MAX1800 and MAX1802 Master Devices

Viewing:

Overview

  • Provides Simple Expandability for the MAX1800 and MAX1802 Master Converters
  • Operates in Step-Up, SEPIC, and Flyback Topologies
  • 100kHz to 1MHz Adjustable Operating Frequency
  • Duty-Cycle Limit Adjustable from 40% to 90%
  • Soft-Start
  • Short-Circuit Protection
  • 0.01µA Supply Current in Shutdown Mode
  • Tiny 8-Pin SOT23 Package

The MAX1801 step-up slave DC-DC controller is used with either the MAX1800 (step-up) or the MAX1802 (step-down) master DC-DC converter to provide a complete power-supply solution for digital still and digital video cameras. By using the master converter's reference voltage and oscillator, the size and the cost of the slave controller are reduced and all converters are guaranteed to switch at the same frequency.

The MAX1801 drives an external N-channel MOSFET and can be used in step-up, single-ended primary inductance converter (SEPIC), and flyback topologies. If extra supplies are required for a new design, slave controllers can be added to an existing master circuit with minimal redesign, saving both cost and time. The MAX1801 features a built-in soft-start, short-circuit protection, and an adjustable duty-cycle limit.

The MAX1801 is available in a space-saving 8-pin SOT23 package. Separate evaluation kits combining the MAX1800/MAX1801 (MAX1800EVKIT) and MAX1802/MAX1801 (MAX1802EVKIT) are available to expedite designs.

Applications

  • Digital Still Cameras
  • Digital Video Cameras
  • Handheld Devices
  • Internet Access Tablets
  • PDAs
  • Portable DVD Players

MAX1801
Digital-Camera Step-Up Slave DC-DC Controller
MAX1801: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1800 PRE-RELEASE Digital Camera Step-Up Power Supply
MAX1802 PRE-RELEASE Digital Camera Step-Down Power Supply
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1801 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed