MAX1800

Digital Camera Step-Up Power Supply

Complete Power-Supply Solution for Digital Camera Delivers 5 Outputs from 1 Li+ or 2-3 AA Cells

Viewing:

Part Details

  • +0.7V to +5.5V Input Voltage Range
  • Main DC-DC Converter
    • 95% Efficiency
    • +2.7V to +5.5V Adjustable Output Voltage
    • 1.5A Load Current
  • Uncommitted Gain Block for Linear Regulator
  • Three Independent Auxiliary Step-Up Controllers
    • Adjustable Maximum Duty Cycle
  • Oscillator and Reference Outputs to Drive External Slave Controllers (MAX1801)
  • Power-Ready Output
  • Up to 1MHz Switching Frequency
  • 1µA Supply Current in Shutdown Mode
  • Internal Soft-Start Control
  • Overload Protection for all DC-DC Converters
  • Compact 32-Pin TQFP Package (5mm x 5mm body)
MAX1800
Digital Camera Step-Up Power Supply
MAX1800: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1801 Digital-Camera Step-Up Slave DC-DC Controller
MAX1802 Digital Camera Step-Down Power Supply
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1800 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed