MAX17795

RECOMMENDED FOR NEW DESIGNS

3V to 80V, 5A, High-Efficiency, Synchronous Step-Down DC-DC Converter

Viewing:

Overview

  • Reduces Solution Size and Cost 
    • No Schottky–Synchronous Operation 
    • Internal Compensation Components 
    • All-Ceramic Capacitors, Compact Layout 
    • Adjustable Output Range from 0.6V to 90% of VIN
    • 300kHz to 1.5MHz Adjustable Frequency with External Clock Synchronization 
    • EMI with Symmetrical IN Pins
    • 4mm x 4mm 18L-FC2QFN
  • Reduces Power Dissipation
    • Peak Efficiency of 92% (VIN = 48V and VOUT = 5V)
    • Enhanced Light-Load Efficiency with Switching Frequency Modulation (SFM) Mode
    • External Bias Input for Improved Efficiency
  • Die Temperature Monitoring
  • Operates Reliably in Adverse Industrial Environments
    • Built-In Hiccup-Mode Overload Protection
    • Programmable Soft-Start
    • Built-In Output-Voltage Monitoring with RESET/TJ Pin
    • Programmable EN/UVLO Threshold
    • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
MAX17795
3V to 80V, 5A, High-Efficiency, Synchronous Step-Down DC-DC Converter
MAX17795 Typical Application Diagram Efficiency MAX17795 Pin Configuration MAX17795 Chip Illustration MAX17795 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX17795EVKITA

Evaluates: MAX17795 in 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 80V Input Supply
  • Up to 5A Load Current
  • 5V Output Voltage
  • 400kHz Switching Frequency
  • High 92% Efficiency (VIN = 48V, IOUT = 5A)
  • Selectable PWM and SFM Modes of Operation
  • Die Temperature Monitor
  • Enable/UVLO Input, Resistor-Programmable InputUndervoltage Lockout (UVLO) Threshold
  • Adjustable Soft-Start Time
  • Open-Drain RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven Printed Circuit Board (PCB) Layout
  • Fully Assembled and Tested
  • Complies with CISPR 32 (EN55032) Class BConducted and Radiated Emissions

Product Details

The MAX17795 5V output evaluation board provides a proven design to evaluate the MAX17795 high-voltage, high-efficiency, synchronous step-down DC-DC converters. The application circuit is configured to demonstrate optimum performance and component sizes in the evaluation board. The evaluation board also provides a good layout example, optimized for conducted, radiated electromagnetic interference (EMI), and thermal performance.

The evaluation board is configured to operate at 400kHz switching frequency over a 6.5V to 80V input voltage range and deliver up to 5A load current.

The evaluation board features an adjustable input undervoltage-lockout, adjustable soft-start, open-drain RESET/TJ, die temperature monitor, external clock synchronization, thermal shutdown, and selectable mode of operation [pulse-width modulation (PWM) or switching frequency modulation (SFM)].

The MAX17795 converter data sheet provides a complete description of the part that should be read in conjunction with this user guide before operating the evaluation board.

MAX17795EVKITA
Evaluates: MAX17795 in 5V Output-Voltage Application
MAX17795EVKITA Board Photo Top View MAX17795EVKITA Board Photo Bottom View MAX17795EVKITA Board Photo Top View

Latest Discussions

No discussions on MAX17795 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed