MAX1773A

PRODUCTION

Power Source Selector for Dual-Battery Systems

Power Source Selector Minimizes System Cost and Complexity

Viewing:

Part Details

  • 7-MOSFET Topology Offers Low-Cost Solution
  • Automatically Detects and Responds to:
    • Low Battery Voltage Condition
    • Battery Insertion and Removal
    • AC Adapter Presence
  • Direct Drive of P-Channel MOSFETs
  • Simplifies Power Management µP Firmware
  • Extends Battery Life by Allowing Power Management µP to Enter Standby
  • 4.75V to 28V AC Adapter Input Voltage Range
  • Integrated LDO with 1mA Drive Capability
  • Small Footprint 20-Pin TSSOP Package
MAX1773A
Power Source Selector for Dual-Battery Systems
MAX1773, MAX1773A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 2
MAX1772 PRODUCTION Low-Cost, Multichemistry Battery-Charger Building Block
MAX1645A Advanced-Chemistry-Independent, Level-2 Battery Chargers with Input Current Limiting
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1773EVKIT

Evaluation Kit for the MAX1773

Features and Benefits

  • +4.75V to +28V AC-Adapter Input Range
  • Up to 5A Steering Capability
  • P-Channel MOSFET Steering Switches
  • Adjustable Battery Minimum Voltage Level
  • SMBus Multiplexer
  • AC-Present and Battery-Status LEDs
  • Interfaces to MAX1772EVKIT Battery Charger
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1773 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that routes charge and discharge currents between two battery packs, a buck step-down Battery Chargers, and an AC-adapter power source. The circuit uses a MAX1773 IC in a 20-pin TSSOP package and is configured for an AC-adapter input range of +4.75VDC to +28VDC.

The EV kit uses seven P-channel MOSFETs to steer current between the power sources and the load. The battery minimum voltage level sets the threshold for battery undervoltage conditions and can be adjusted from +4.65V to +13V.

The EV kit features an SMBus™ signal multiplexer that routes SMBus signals for the smart battery packs. LEDs are provided to indicate the status of the AC adapter and battery packs. The MAX1773 EV kit also demonstrates low-current usage with several options to reduce current usage.

Applications

  • Dual-Battery Portable Equipment
  • Internet Tablets
  • Notebook and Subnotebook Computers
  • PDAs and Handy-Terminals

MAX1773EVKIT
Evaluation Kit for the MAX1773

Latest Discussions

No discussions on MAX1773A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed