MAX1700

PRODUCTION

1 Cell to 3 Cell, High-Power 1A, Low-Noise, Step-Up DC-DC Converters

Compact, High-Efficiency, Low-Noise Step-Up Converter with a Gain-Block

Viewing:

Overview

  • Up to 96% Efficiency
  • 1.1 VIN Guaranteed Start-Up
  • 0.7V to 5.5V Input Range
  • Up to 800mA Output
  • Step-Up Output (adjustable from 2.5V to 5.5V)
  • PWM/PFM Synchronous-Rectified Topology
  • External Clock or Internal 300kHz Oscillator
  • 3µA Logic-Controlled Shutdown
  • Power-Good Output (MAX1701)
  • Low-Battery Comparator (MAX1701)
  • Uncommitted Gain Block (MAX1701)

The MAX1700/MAX1701 are high-efficiency, low-noise, step-up DC-DC converters intended for use in battery-powered wireless applications. They use a synchronous-rectified pulse-width-modulation (PWM) boost topology to generate 2.5V to 5.5V outputs from battery inputs such as one to three NiCd/NiMH cells or one Li-Ion cell. Both devices have an internal 1A, 130mΩ N-channel MOSFET switch and a 250mΩ P-channel synchronous rectifier.

With their internal synchronous rectifier, the MAX1700/ MAX1701 deliver 5% better efficiency than similar nonsynchronous converters. They also feature a pulse-frequency-modulation (PFM) standby mode to improve efficiency at light loads, and a 3µA shutdown mode.

The MAX1700/MAX1701 come in 16-pin QSOP packages (which occupy the same space as an 8-pin SO). The MAX1701 includes two comparators to generate power-good and low-battery warning outputs. It also contains a gain block that can be used to build a linear regulator using an external P-channel pass device.

For higher-power outputs, refer to the MAX1703. For dual outputs (step-up and linear regulator), refer to the MAX1705/MAX1706. For an on-board analog-to-digital converter, refer to the MAX848/MAX849.

The MAX1701 evaluation kit is available to speed design time.

Applications

  • Digital Cordless Phones
  • Handheld Instruments (PDAs, Palmtops)
  • Palmtop Computers
  • PCS Phones
  • Personal Communicators
  • Two-Way Paging
  • Wireless Handsets

MAX1700
1 Cell to 3 Cell, High-Power 1A, Low-Noise, Step-Up DC-DC Converters
MAX1700, MAX1701: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1703 PRODUCTION 1-Cell to 3-Cell, High Power (1.5A), Low-Noise, Step-Up DC-DC Converter
MAX1705 PRODUCTION 1 to 3 Cell, High Current, Low-Noise, Step-Up DC-DC Converters with Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1701EVKIT

Evaluation Kit for the MAX1700, MAX1701

Features and Benefits

  • 3.3V Output
  • 200mA Output
  • 0.7V to 3.5V Input
  • Up to 95% Efficiency
  • 3µA Shutdown Current
  • 300kHz PWM Operation
  • Optional Low-Power PFM Mode
  • Small Surface-Mount Components

Product Details

The MAX1701 evaluation kit provides a regulated 3.3V output while operating on input voltages as low as 0.7V. The input may be a DC source or a 1 to 2-cell battery. Efficiency is up to 95% with output loads up to 200mA.

The kit, which uses surface-mount components, is fully assembled and tested for quick evaluation. Jumpers are provided to select the output voltage, switching mode, and shutdown control. This EV kit can also be used to evaluate the MAX1700. Simply order a free sample of the MAX1700EEE and replace the MAX1701EEE that comes installed on the board.

MAX1700EVKIT

Evaluation Kit for the MAX1700, MAX1701

Features and Benefits

  • 3.3V Output
  • 200mA Output
  • 0.7V to 3.5V Input
  • Up to 95% Efficiency
  • 3µA Shutdown Current
  • 300kHz PWM Operation
  • Optional Low-Power PFM Mode
  • Small Surface-Mount Components

Product Details

The MAX1701 evaluation kit provides a regulated 3.3V output while operating on input voltages as low as 0.7V. The input may be a DC source or a 1 to 2-cell battery. Efficiency is up to 95% with output loads up to 200mA.

The kit, which uses surface-mount components, is fully assembled and tested for quick evaluation. Jumpers are provided to select the output voltage, switching mode, and shutdown control. This EV kit can also be used to evaluate the MAX1700. Simply order a free sample of the MAX1700EEE and replace the MAX1701EEE that comes installed on the board.

MAX1701EVKIT
Evaluation Kit for the MAX1700, MAX1701
MAX1700EVKIT
Evaluation Kit for the MAX1700, MAX1701

Latest Discussions

No discussions on MAX1700 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed