MAX16920

PRODUCTION

Automotive Power-Management IC with Three Step-Down Converters and Linear Regulator

4-Channel, High-Frequency Automotive Power Supply has Overvoltage Protection

Viewing:

Part Details

  • 5.5V to 28V Wide Operating Voltage Range
  • Tolerates Input Voltage Transients Up to 45V
  • Three High-Voltage Buck Converters with High Efficiency
  • DC-DC1: 150mA (max), Always-On, Ultra-Low Quiescent Current (25µA)
    • 3.3V Fixed or Adjustable from 1.22V to 5V
  • DC-DC2: 600mA (max), 5.0V Fixed or Adjustable Output Voltage from 1.22V to 5V
  • DC-DC3: 1.5A (max), 3.3V Fixed or Adjustable from 1.22V to 8.0V
  • One High-Voltage 5V Linear Regulator (150mA)
  • pMOS Driver Output with Fixed Overvoltage Shutdown
  • 400kHz (MAX16920A) or 2.2MHz (MAX16920B) Switching Frequency
  • Frequency Synchronization Input
  • Open-Drain Power-Good Outputs for DC-DC2, DC-DC3, LDOA, and Power-On Reset for DC-DC1
  • Enable Inputs for DC-DC2, DC-DC3, and LDO
  • Internal Soft-Start
  • ±2% Undervoltage Comparator
  • Overtemperature Shutdown
  • -40°C to +125°C Operating Temperature Range
  • Compact 32-Pin TQFN Package (7mm x 7mm)
MAX16920
Automotive Power-Management IC with Three Step-Down Converters and Linear Regulator
MAX16920A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16920BEVKIT

Evaluation Kit for the MAX16920A and MAX16920B

Features and Benefits

  • 5.5V to 18V Input Range, Survives 45V Transients
  • 3.3V at 150mA Output (OUT1 from DC-DC1)
  • 5V at 600mA Output (OUT2 from DC-DC2)
  • 3.3V at 1.5A Output (OUT3 from DC-DC3)
  • 5V at 150mA Output (OUTA from LDOA)
  • LED Power-Good Indicators for All Step-Down Converters and LDO
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16920B evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX16920B power-management IC for automotive radios, containing three step-down converters, one linear regulator (LDO), and an overvoltage-protection block.

The EV kit comes with a MAX16920BATJ/V+ installed, which is the 2.2MHz switching-frequency version. For the 400kHz switching-frequency version, contact the factory for free samples of the pin-compatible MAX16920AATJ/V+. Additional capacitors and inductors are provided in the EV kit for the MAX16920A.

Applications

  • Automotive Navigation Systems
  • Automotive Radios

MAX16920BEVKIT
Evaluation Kit for the MAX16920A and MAX16920B

Latest Discussions

No discussions on MAX16920 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed