MAX16807

PRE-RELEASE

Integrated 8-Channel LED Driver with Switch-Mode Boost and SEPIC Controller

High-Efficiency, 8-Channel, Constant-Current, Linear LED Drivers with a Switch-Mode Controller and ±3% Current Matching Among Strings that Enables Paralleling of Output Currents Higher than 55mA per LED String

Viewing:

Overview

  • Eight Constant-Current Output Channels (Up to 55mA Each)
  • ±3% Current Matching Among Outputs
  • Paralleling Channels Allows Higher Current per LED String
  • Output Rated for 36V Continuous Voltage
  • Output-Enable Pin for PWM Dimming (Up to 30kHz)
  • One Resistor Sets LED Current for All Channels
  • Wide Dimming Ratio Up to 5000:1
  • Low Current-Sense Reference (300mV) for High Efficiency
  • 8V to 26.5V Input Voltage or Higher with External Biasing Devices
  • 4-Wire Serial Interface to Control Individual Output Channels

The MAX16807 is an integrated, high-efficiency white or RGB LED driver. It is designed for LCD backlighting and other LED lighting applications with multiple strings of LEDs. The MAX16807 current-mode PWM controller regulates the necessary voltage to the LED array. Depending on the input voltage and LED voltage range, it can be used with boost or buck-boost (SEPIC) topologies. The MAX16807 features an 8V to 26.5V input voltage range. A wide range of adjustable frequency (20kHz to 1MHz) allows design optimization for efficiency and minimum board space.

The MAX16807 LED driver includes eight open-drain, constant-current-sinking LED driver outputs rated for 36V continuous operation. The LED current-control circuitry achieves ±3% current matching among strings and enables paralleling of outputs for LED string currents higher than 55mA. The output-enable pin is used for simultaneous PWM dimming of all output channels. Dimming frequency range is 50Hz to 30kHz and dimming ratio is up to 5000:1. The constant-current outputs are single resistor programmable and the LED current can be adjusted up to 55mA per output channel.

The MAX16807 operates either in stand-alone mode or with a microcontroller (µC) using an industry-standard, 4-wire serial interface.

The MAX16807 includes overtemperature protection, operates over the full -40°C to +125°C temperature range, and is available in a thermally enhanced, 28-pin TSSOP exposed paddle package.

Applications

  • Ambient, Mood, and Accent Lighting
  • LCD White or RGB LED Backlighting: LCD TVs, Desktop and Notebook Panels, Industrial and Medical Displays

MAX16807
Integrated 8-Channel LED Driver with Switch-Mode Boost and SEPIC Controller
MAX16807, MAX16808: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16807 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed