MAX16170

RECOMMENDED FOR NEW DESIGNS

High-Voltage Ideal Diode Controller with Integrated CSA

Viewing:

Overview

  • 3V to 65V Operating Voltage Range
    • Supports 12V/24V Battery Systems
  • −42V to +76V Input Protection Range
    • Wider Transients Immunity
  • High-Side CSA
    • Enables System Power-Level Measurement
  • Output Sensing
    • Enables Fast Fault Recovery
  • 30kHz Active Rectification
    • Facilitates System Level Testing Per Automotive Standard
  • Support ORing Application
  • Robust Fault-Recovery Mode
  • 5μA Shutdown Mode Current
    • Extends Battery Life
  • Resistor-Adjustable OCP Threshold
    • Adds Design Flexibility
  • 1mA (min) Sleep Mode Current Output
    • Supports Standby Mode of Operation
  • FETOK/FLT Outputs
    • Enhance System Diagnostics
  • AEC-Q100 Qualification in Progress
MAX16170
High-Voltage Ideal Diode Controller with Integrated CSA
MAX16170 Simplified Block Diagram MAX16170 Typical Application Circuit MAX16170 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX16170A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed